08B-1 - Sprocket
LILAI Chain
Roller chain guide/sprocket
Roller Chain Sprocket
Powered by
CAD모델 선택
{lilai/roller_chain_guide_sprocket/roller_sprocket/08b-1_sprocket.prj},{NB=1-08B-1-30-20},{MODEL=08B-1},{PITCH=12.7},{LW=7.75},{ED=8.51},{KEYWAY=Refer to the national standard},{TN=30},{OD=126.1},{PD=121.50},{TOC=112.99},{X=7.2},{L=25},{H=70},{D=20},{MATERIAL=PA6},{REMARK=L, H, D size can be processed according to customer requirements}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MODEL
Model
ⁿ/ₐ
PITCH
Pitch
ⁿ/ₐ
LW
Inscribed width
ⁿ/ₐ
ED
Roller diameter
ⁿ/ₐ
KEYWAY
keyway b*t
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
OD
Addendum circle
ⁿ/ₐ
PD
Index circle
ⁿ/ₐ
TOC
Tooth root circle
ⁿ/ₐ
X
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
REMARK
Remark
ⁿ/ₐ
1-08B-1-14-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
14
61.8
57.07
48.56
7.2
22
38
PA6
L, H, D size can be proce...
1-08B-1-15-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
15
65.5
61.08
52.57
7.2
22
40
PA6
L, H, D size can be proce...
1-08B-1-16-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
16
69.5
65.10
56.59
7.2
22
40
PA6
L, H, D size can be proce...
1-08B-1-17-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
17
73.6
69.12
60.61
7.2
22
40
PA6
L, H, D size can be proce...
1-08B-1-18-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
18
77.8
73.14
64.63
7.2
22
40
PA6
L, H, D size can be proce...
1-08B-1-19-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
19
81.7
77.16
68.65
7.2
22
40
PA6
L, H, D size can be proce...
1-08B-1-20-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
20
85.8
81.18
72.67
7.2
25
60
PA6
L, H, D size can be proce...
1-08B-1-21-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
21
89.7
85.21
76.70
7.2
25
60
PA6
L, H, D size can be proce...
1-08B-1-22-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
22
93.8
89.24
80.73
7.2
25
60
PA6
L, H, D size can be proce...
1-08B-1-23-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
23
98.2
93.27
84.76
7.2
25
60
PA6
L, H, D size can be proce...
1-08B-1-24-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
24
101.8
97.30
88.79
7.2
25
60
PA6
L, H, D size can be proce...
1-08B-1-25-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
25
105.8
101.33
92.92
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-26-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
26
110.0
105.36
96.85
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-27-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
27
114.0
109.40
100.89
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-28-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
28
118.0
113.43
104.92
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-29-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
29
122.0
117.46
108.95
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-30-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
30
126.1
121.50
112.99
7.2
25
70
PA6
L, H, D size can be proce...
1-08B-1-31-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
31
130.2
125.53
117.02
7.2
28
70
PA6
L, H, D size can be proce...
1-08B-1-32-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
32
134.3
129.57
121.06
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-33-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
33
138.4
133.61
125.10
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-34-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
34
142.6
137.64
129.13
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-35-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
35
146.7
141.68
133.17
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-36-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
36
151.0
145.72
137.21
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-37-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
37
154.6
149.76
141.25
7.2
28
100
PA6
L, H, D size can be proce...
1-08B-1-38-20
08B-1
12.7
7.75
8.51
Refer to the national sta...
38
158.6
153.79
145.28
7.2
28
100
PA6
L, H, D size can be proce...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청