D-AT5 - Toothed idler with rib
Aluminium Profiles - Langle
Idlers
Toothed idler with rib
Powered by
CAD모델 선택
{langle/idlers/toothed_idler_with_rib/d-at5_asmtab.prj},{NB=LE-D-AT5-AWW24AT5100-6900ZZ-2},{TYPE1=AWW},{TYPE=AWW : Bearing type on both sides},{WM=Aluminum alloy},{FM=Aluminum alloy},{BM=Steel},{ST=Natural anodizing},{TEETH=24},{AB=AT5100},{PD=38.20},{OD=37.00},{F=45},{E=30},{A=11.6},{W=16.5},{S=0.00},{DH=19.5},{NO=6900ZZ},{NFB=2},{D=10},{DD=22},{B=6.0},{DDD=20.0},{DKC=23.0},{DKCK=1.1},{RR=},{FZBL=3},{PPATH=d_at5/assembiles/d-at5_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
TYPE
Type
ⁿ/ₐ
WM
Wheel material
ⁿ/ₐ
FM
Flange material
ⁿ/ₐ
BM
Bearing material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
TEETH
Teeth
ⁿ/ₐ
AB
Adaptation belt
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
A
[mm]
W
[mm]
S
[mm]
DH
Dh
[mm]
NO
No.
ⁿ/ₐ
NFB
Number of bearings
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
B
[mm]
LE-D-AT5-AWC20AT5100-698Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
AT5100
31.83
30.60
36
24
11.6
16.5
5.25
0.0
698ZZ
1
8
19
6.0
LE-D-AT5-AWC20AT5150-698Z...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
AT5150
31.83
30.60
36
24
16.6
21.5
4.75
0.0
698ZZ
2
8
19
6.0
LE-D-AT5-AWC28AT5100-6200...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
AT5100
44.56
43.35
48
35
11.6
16.5
3.75
0.0
6200ZZ
1
10
30
9.0
LE-D-AT5-AWC28AT5150-6200...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
28
AT5150
44.56
43.35
48
35
16.6
21.5
6.25
0.0
6200ZZ
1
10
30
9.0
LE-D-AT5-AWC30AT5100-6201...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
AT5100
47.75
46.55
52
36
11.6
16.5
3.25
0.0
6201ZZ
1
12
32
10.0
LE-D-AT5-AWC30AT5150-6201...
AWC : Central bearing typ...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
AT5150
47.75
46.55
52
36
16.6
21.5
5.75
0.0
6201ZZ
1
12
32
10.0
LE-D-AT5-AWW18AT5100-696Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
18
AT5100
28.65
27.40
33
22
11.6
16.5
0.00
13.0
696ZZ
2
6
15
5.0
LE-D-AT5-AWW20AT5100-698Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
AT5100
31.83
30.60
36
24
11.6
16.5
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-AT5-AWW20AT5150-698Z...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
20
AT5150
31.83
30.60
36
24
16.6
21.5
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-AT5-AWW24AT5100-6900...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
AT5100
38.20
37.00
45
30
11.6
16.5
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-AT5-AWW24AT5150-6900...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
24
AT5150
38.20
37.00
45
30
16.6
21.5
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-AT5-AWW25AT5150-6000...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
25
AT5150
39.79
38.60
45
30
16.6
21.5
0.00
23.0
6000ZZ
2
10
26
8.0
LE-D-AT5-AWW30AT5150-6201...
AWW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Natural anodizing
30
AT5150
47.75
46.55
52
36
16.6
21.5
0.00
27.0
6201ZZ
2
12
32
10.0
LE-D-AT5-AHW18AT5100-696Z...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
18
AT5100
28.65
27.40
33
22
11.6
16.5
0.00
13.0
696ZZ
2
6
15
5.0
LE-D-AT5-AHW20AT5100-698Z...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
AT5100
31.83
30.60
36
24
11.6
16.5
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-AT5-AHW20AT5150-698Z...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
20
AT5150
31.83
30.60
36
24
16.6
21.5
0.00
16.5
698ZZ
2
8
19
6.0
LE-D-AT5-AHW24AT5100-6900...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
AT5100
38.20
37.00
45
30
11.6
16.5
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-AT5-AHW24AT5150-6900...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
24
AT5150
38.20
37.00
45
30
16.6
21.5
0.00
19.5
6900ZZ
2
10
22
6.0
LE-D-AT5-AHW25AT5150-6000...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
25
AT5150
39.79
38.60
45
30
16.6
21.5
0.00
23.0
6000ZZ
2
10
26
8.0
LE-D-AT5-AHW30AT5150-6201...
AHW : Bearing type on bot...
Aluminum alloy
Aluminum alloy
Steel
Hard anodizing
30
AT5150
47.75
46.55
52
36
16.6
21.5
0.00
27.0
6201ZZ
2
12
32
10.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
sd-s5m - Timing Belt Pulley Keyless Bushing(S5M)
STAMPINGMASTERS
21.06.2024
P3M - Toothed idler with rib
HEFA
14.06.2024
TPL_S8M,TPKL_S8M,TPBL_S8M,TPNL_S8M - Keyless Timing Pulleys - S8M Type
PRiCi FA
17.10.2023
D-S5M - Toothed idler with rib
Aluminium Profiles - Langle
13.09.2022
HTD5M - Toothed idler with rib
HEFA
14.06.2024
LAT5 - Idler Pulley with Teeth-T5 Type
SAMLO
20.12.2021
HTLA_ _S8M150, HTLA_ _S8M250, HTLA_ _S8M300, HTLA_ _S8M400, HTLK_ _S8M150, ...
Misumi
17.08.2021
TPL_T10,TPKL_T10,TPBL_T10,TPNL_T10 - Keyless Timing Pulleys - T10 Type
PRiCi FA
17.10.2023
TPL_S3M,TPKL_S3M,TPBL_S3M,TPNL_S3M - Keyless Timing Pulleys - S3M Type
PRiCi FA
17.10.2023
TPL_S5M,TPKL_S5M,TPBL_S5M,TPNL_S5M- - Keyless Timing Pulleys - S5M Type
PRiCi FA
17.10.2023
BK-AT5 - Timing Idler Pulleys(AT5)
STAMPINGMASTERS
21.06.2024
SSEBWNL, SSE2BWNL, SSEBWNL-MX, SSE2BWNL-MX, RSEBWNL, RSE2BWNL - Miniature S...
Misumi
04.04.2024
D-P5M - Toothed idler with rib
Aluminium Profiles - Langle
13.09.2022
ZRR-T5-BR16-AL - T Pulleys, Pitch 5 mm Made from Aluminium, Timing Belt Wid...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청