UT/ALS - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
Blind rivet nuts
TUBTARA®
Powered by
CAD모델 선택
{kvt/blindnietmuttern/tubtara/ut_als.prj},{NB=KVT M5 UT/ALS 6,5 (14)},{IDNR=},{BZC=M5 UT/ALS 6,5},{VER=1},{GW=M5},{NDM=5.000},{FORM=1},{K=4.00},{K1=4.0-6.5},{H=7.1},{D2=7.0},{D3=10.0},{S=1.5},{L=16.0},{W=Aluminium},{A1A=4.00},{A1B=6.50},{A2=7.00},{A3=9.00},{A4=1.00},{A5=12.70},{A6=5.80},{A7=6.50},{A9=4.13},{A10=0.50},{A13A=11.70},{A13B=10.50},{A14A=9.80},{A14B=8.75}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BZC
Orderspecification
ⁿ/ₐ
GW
Thread (Ød1)
ⁿ/ₐ
K1
Klemmbereich K
ⁿ/ₐ
H
Hole-Ø +0.1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
S
[mm]
L
[mm]
W
Werkstoff
ⁿ/ₐ
KVT M3 UT/ALS 3,5
M3 UT/ALS 3,5
M3
1.5-3.5
5.1
5.0
8.0
1.5
11.2
Aluminum
KVT M4 UT/ALS 3,5
M4 UT/ALS 3,5
M4
1.5-3.5
6.1
6.0
9.0
1.5
11.5
Aluminum
KVT M4 UT/ALS 5
M4 UT/ALS 5
M4
3.5-5.0
6.1
6.0
9.0
1.5
13.0
Aluminum
KVT M5 UT/ALS 4
M5 UT/ALS 4
M5
1.5-4.0
7.1
7.0
10.0
1.5
13.0
Aluminum
KVT M5 UT/ALS 6,5
M5 UT/ALS 6,5
M5
4.0-6.5
7.1
7.0
10.0
1.5
16.0
Aluminum
KVT M6 UT/ALS 4,5
M6 UT/ALS 4,5
M6
1.5-4.5
9.1
9.0
12.0
1.5
17.0
Aluminum
KVT M6 UT/ALS 6,5
M6 UT/ALS 6,5
M6
4.5-6.5
9.1
9.0
12.0
1.5
19.0
Aluminum
KVT M8 UT/ALS 4,5
M8 UT/ALS 4,5
M8
1.5-4.5
11.1
11.0
14.0
1.5
19.0
Aluminum
KVT M8 UT/ALS 6,5
M8 UT/ALS 6,5
M8
4.5-6.5
11.1
11.0
14.0
1.5
21.0
Aluminum
KVT M10 UT/ALS 4,5
M10 UT/ALS 4,5
M10
1.5-4.5
12.6
12.4
15.4
1.5
21.0
Aluminum
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
UT/FES - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
27.01.2022
UT/ALSK - Blind rivet nuts small countersunk head, round shank, open end
KVT Fastening
27.01.2022
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
FTR-Z - KNURLED THREADED INSERTS REDUCED HEAD
FAR
05.05.2021
UT/ROS, ST/ROS - Blind rivet nuts countersunk head, round shank, open end
KVT Fastening
27.01.2022
UT/316KS - Blind rivet nuts small countersunk head, round shank, open end
KVT Fastening
27.01.2022
SSM-R Steel Countersunk Head - Blind Rivet Nut SSM-R
Honsel-Group
10.06.2024
RUT/FES - Blind rivet nuts countersunk head, knurled shank, open end
KVT Fastening
27.01.2022
Reference 19773 - Rivkle® blind nut with cylindrical shaft and thin head - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
16.11.2022
UT/ROKSG - Blind rivet nuts small countersunk head, round shank, closed end
KVT Fastening
27.01.2022
UNIVERSAL-R Steel Small Countersunk Head open end - Blind Rivet Nut UNIVERS...
Honsel-Group
10.06.2024
BN 4576 - Blind rivet nuts countersunk head, round shank, open end (TUBTARA...
Bossard Catalog
31.10.2023
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nu...
Goebel
11.04.2022
FN 3743 - GESIPA PolyGrip Blindniete Senkkopf Alu/Stahl
SFS Group Schweiz AG
17.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청