Outside diameter 40 - High response coupling
KUNLONG
Coupling series
High response coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_14/sg7_14_40.prj},{NB=SG7-14-40-12-18-48},{D1=12.000},{T1=1.800},{B1=4.000},{K1=},{D2=18.000},{T2=2.800},{B2=6.000},{K2=},{TS=7.0-8.5},{RT=13.5},{MT=27},{MS=16000},{RRO=0.2},{TT=1.5},{EP=±0.3},{ML=铝合金+橡胶},{WT=112.0},{USE=常用于数控机床和伺服电机联接},{RS=可定制不锈钢材质},{TD=利用胀套联接的梅花弹性联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;可吸收振动、补偿径向、角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
TS
Tighten the strength
[N.m]
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-14-40-10-10-48
10.000
10.000
SG7-14-40-10-10-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-11-48
10.000
11.000
SG7-14-40-10-11-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-12-48
10.000
12.000
SG7-14-40-10-12-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-14-48
10.000
14.000
SG7-14-40-10-14-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-15-48
10.000
15.000
SG7-14-40-10-15-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-16-48
10.000
16.000
SG7-14-40-10-16-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-18-48
10.000
18.000
SG7-14-40-10-18-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-19-48
10.000
19.000
SG7-14-40-10-19-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-10-20-48
10.000
20.000
SG7-14-40-10-20-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-11-48
11.000
11.000
SG7-14-40-11-11-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-12-48
11.000
12.000
SG7-14-40-11-12-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-14-48
11.000
14.000
SG7-14-40-11-14-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-15-48
11.000
15.000
SG7-14-40-11-15-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-16-48
11.000
16.000
SG7-14-40-11-16-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-18-48
11.000
18.000
SG7-14-40-11-18-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-19-48
11.000
19.000
SG7-14-40-11-19-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-11-20-48
11.000
20.000
SG7-14-40-11-20-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-12-48
12.000
12.000
SG7-14-40-12-12-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-14-48
12.000
14.000
SG7-14-40-12-14-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-15-48
12.000
15.000
SG7-14-40-12-15-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-16-48
12.000
16.000
SG7-14-40-12-16-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-18-48
12.000
18.000
SG7-14-40-12-18-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-19-48
12.000
19.000
SG7-14-40-12-19-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-12-20-48
12.000
20.000
SG7-14-40-12-20-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
SG7-14-40-14-14-48
14.000
14.000
SG7-14-40-14-14-48
7.0-8.5
13.5
27
16000
0.2
1.5
±0.3
Aluminum alloy+Rubber
112.0
Used for CNC machine and ...
Stainless steelproduct ca...
Expansion set connected b...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청