Nederlands
polski
português
русский
Türkçe
中文
English
BOA-S with Material number -BIM Data - Strainers
KSB
BIM Data- KSB Products
Valves-BIM Data
BOA-S-BIM Data
Powered by
CAD모델 선택
{ksb/ksb_bim_products/valves/boa_s/bim_boa_s_asmtab.prj},{NB=BOA-S with Material number -BIM Data 48016247 DN 20 LOD-200 __B09A},{SA810ID03=48016247_PN16},{MTRLNO=48016247},{SIZEDN1=20},{L=150},{D=105},{K=75},{H1=100},{D1=14},{B=18},{N=4},{SA700ID06=11.20},{SA700ID33=-10},{SA700ID07=350},{SA700ID08=16},{SA700ID04_=11},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{SA700ID41_=0},{NMNLPRPN1=PN 16},{WR=EN-GJS-400-18-LT},{STRAINER=Standard},{SPCLPCKNG=No},{DRNPLG=G 3/8\"},{PPATH=bim_boa_s_asmtpl.prj},{TSGCODE=B09A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOA-S PN16/25 DN20 5.3103 Standard 2021},{SA110ID04=BOA-S mit Einfachsieb Schmutzfänger, PN16/25, DN15-400, bis 350°C},{LOD=200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MTRLNO
Ident number
ⁿ/ₐ
SIZEDN1
Nominal diameter
[mm]
NMNLPRPN1
Nominal pressure
ⁿ/ₐ
WR
Material hydraulics body
ⁿ/ₐ
STRAINER
Strainer
ⁿ/ₐ
SPCLPCKNG
packed in plastic bag without substances which impair paint wetting
ⁿ/ₐ
DRNPLG
Drain Plug
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA110ID04
Valve type
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA200ID03
Body style
ⁿ/ₐ
SA260ID03
style variants
ⁿ/ₐ
SA300ID03
Body connection variants
ⁿ/ₐ
SA400ID03
Body material
ⁿ/ₐ
SA450ID03
Surface
ⁿ/ₐ
SA700ID30
nominal pressure
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID33
min. operating temperature TB
[°C]
SA700ID07
max. operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA700ID40
permitted media
ⁿ/ₐ
SA700ID41
Manual adjustment on the valve available
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
48013789
48013789
15
PN 6
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013789_PN6
BOA-S PN6 DN15 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
5.70
-10
300
6
water with glycol up to 5...
no
2
48860342
48860342
15
PN 6
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860342_PN6
BOA-S PN6 DN15 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
5.70
-10
300
6
water with glycol up to 5...
no
2
48013801
48013801
15
PN 6
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013801_PN6
BOA-S PN6 DN15 5.1301 fin...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
5.30
-10
300
6
water with glycol up to 5...
no
2
48860354
48860354
15
PN 6
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860354_PN6
BOA-S PN6 DN15 5.1301 fin...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
5.30
-10
300
6
water with glycol up to 5...
no
2
48013813
48013813
15
PN 16
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013813_PN16
BOA-S PN16 DN15 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
5.70
-10
300
16
water with glycol up to 5...
no
2
48860314
48860314
15
PN 16
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860314_PN16
BOA-S PN16 DN15 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
6.30
-10
300
16
water with glycol up to 5...
no
2
48013827
48013827
15
PN 16
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013827_PN16
BOA-S PN16 DN15 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
5.30
-10
300
16
water with glycol up to 5...
no
2
48860328
48860328
15
PN 16
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860328_PN16
BOA-S PN16 DN15 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
6.00
-10
300
16
water with glycol up to 5...
no
2
48013790
48013790
20
PN 6
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013790_PN6
BOA-S PN6 DN20 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
10.40
-10
300
6
water with glycol up to 5...
no
2
48860343
48860343
20
PN 6
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860343_PN6
BOA-S PN6 DN20 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
10.40
-10
300
6
water with glycol up to 5...
no
2
48013802
48013802
20
PN 6
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013802_PN6
BOA-S PN6 DN20 5.1301 fin...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
9.50
-10
300
6
water with glycol up to 5...
no
2
48860355
48860355
20
PN 6
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860355_PN6
BOA-S PN6 DN20 5.1301 fin...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
9.50
-10
300
6
water with glycol up to 5...
no
2
48013814
48013814
20
PN 16
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013814_PN16
BOA-S PN16 DN20 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
10.40
-10
300
16
water with glycol up to 5...
no
2
48860315
48860315
20
PN 16
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860315_PN16
BOA-S PN16 DN20 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
11.20
-10
300
16
water with glycol up to 5...
no
2
48013828
48013828
20
PN 16
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013828_PN16
BOA-S PN16 DN20 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
9.50
-10
300
16
water with glycol up to 5...
no
2
48860329
48860329
20
PN 16
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860329_PN16
BOA-S PN16 DN20 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
9.10
-10
300
16
water with glycol up to 5...
no
2
48013791
48013791
25
PN 6
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013791_PN6
BOA-S PN6 DN25 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
16.40
-10
300
6
water with glycol up to 5...
no
2
48860344
48860344
25
PN 6
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860344_PN6
BOA-S PN6 DN25 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
16.40
-10
300
6
water with glycol up to 5...
no
2
48013803
48013803
25
PN 6
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013803_PN6
BOA-S PN6 DN25 5.1301 fin...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
15.10
-10
300
6
water with glycol up to 5...
no
2
48860356
48860356
25
PN 6
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860356_PN6
BOA-S PN6 DN25 5.1301 fin...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
6
15.10
-10
300
6
water with glycol up to 5...
no
2
48013815
48013815
25
PN 16
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013815_PN16
BOA-S PN16 DN25 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
16.40
-10
300
16
water with glycol up to 5...
no
2
48860316
48860316
25
PN 16
EN-GJL-250
standard
No
G 3/8"
KSB SE & Co. KGaA
48860316_PN16
BOA-S PN16 DN25 5.1301 st...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
14.70
-10
300
16
water with glycol up to 5...
no
2
48013829
48013829
25
PN 16
EN-GJL-250
Fine
Yes
G 3/8"
KSB SE & Co. KGaA
48013829_PN16
BOA-S PN16 DN25 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
16
15.10
-10
300
16
water with glycol up to 5...
no
2
48860330
48860330
25
PN 16
EN-GJL-250
Fine
No
G 3/8"
KSB SE & Co. KGaA
48860330_PN16
BOA-S PN16 DN25 5.1301 fi...
BOA-S Strainer with fine ...
fixed flow resistor(e.g. ...
straight
flange
grey iron
coated
16
13.00
-10
300
16
water with glycol up to 5...
no
2
48013792
48013792
32
PN 6
EN-GJL-250
standard
Yes
G 3/8"
KSB SE & Co. KGaA
48013792_PN6
BOA-S PN6 DN32 5.1301 sta...
BOA-S Strainer with stand...
fixed flow resistor(e.g. ...
straight
packaged individually, ba...
flange
grey iron
coated
6
27.30
-10
300
6
water with glycol up to 5...
no
2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청