카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2031 - Gewindestopfen Kunststoff für Vierkantrohre
KIPP USA
Swivel feet, levelling feet
Powered by
CAD모델 선택
{kipp_usa/swivel_feet_levelling_feet/27835-05.prj},{NB=K2031.3232121520},{BESTKIPPUSA=K2031.3232121520},{FORM=A},{A=32},{B=32},{D1=M12},{H=5},{L=24.0},{L1=14.5},{BELASTUNG=2},{PASS=32X32X1,5-2},{GEW=0.0040},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245822621},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.000},{XA=1.500},{XB=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
BELASTUNG
load capacity max.
[kN]
PASS
suitable for tubes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XA
[mm]
XB
[mm]
K2031.2020081520
K2031.2020081520
A
20
20
M 8
5
16.5
14.0
2
20X20X1,5-2
0.0020
Yes
4059245822317
1.500
2.000
K2031.2222081520
K2031.2222081520
A
22
22
M 8
5
16.5
14.0
2
22X22X1,5-2
0.0020
Yes
4059245822324
1.500
2.000
K2031.2525081520
K2031.2525081520
A
25
25
M 8
5
16.5
14.0
2
25X25X1,5-2
0.0020
Yes
4059245822331
1.500
2.000
K2031.3030081520
K2031.3030081520
A
30
30
M 8
5
16.5
14.5
2
30X30X1,5-2
0.0040
Yes
4059245822348
1.500
3.000
K2031.3030082530
K2031.3030082530
A
30
30
M 8
5
16.5
14.5
2
30X30X2,5-3
0.0040
Yes
4059245822355
2.500
3.000
K2031.3232081520
K2031.3232081520
A
32
32
M 8
5
24.0
14.5
2
32X32X1,5-2
0.0040
Yes
4059245822362
1.500
4.000
K2031.3434081520
K2031.3434081520
A
34
34
M 8
5
24.0
14.5
2
34X34X1,5-2
0.0060
Yes
4059245822379
1.500
4.000
K2031.3535081520
K2031.3535081520
A
35
35
M 8
5
24.0
14.5
2
35X35X1,5-2
0.0060
Yes
4059245822386
1.500
4.000
K2031.3838081520
K2031.3838081520
A
38
38
M 8
5
24.0
14.5
2
38X38X1,5-2
0.0080
Yes
4059245822393
1.500
5.000
K2031.4040081520
K2031.4040081520
A
40
40
M 8
5
24.0
14.5
2
40X40X1,5-2
0.0080
Yes
4059245822409
1.500
5.000
K2031.4040082530
K2031.4040082530
A
40
40
M 8
5
24.0
14.5
2
40X40X2,5-3
0.0080
Yes
4059245822416
2.500
5.000
K2031.4545081520
K2031.4545081520
A
45
45
M 8
5
24.0
14.5
2
45X45X1,5-2
0.0100
Yes
4059245822423
1.500
6.000
K2031.5050081520
K2031.5050081520
A
50
50
M 8
5
24.0
14.5
2
50X50X1,5-2
0.0180
Yes
4059245822430
1.500
7.000
K2031.5050082530
K2031.5050082530
A
50
50
M 8
5
24.0
14.5
2
50X50X2,5-3
0.0180
Yes
4059245822447
2.500
7.000
K2031.2020101520
K2031.2020101520
A
20
20
M10
5
16.5
14.5
2
20X20X1,5-2
0.0020
Yes
4059245822454
1.500
1.000
K2031.2222101520
K2031.2222101520
A
22
22
M10
5
16.5
14.5
2
22X22X1,5-2
0.0020
Yes
4059245822461
1.500
2.000
K2031.2525101520
K2031.2525101520
A
25
25
M10
5
16.5
14.5
2
25X25X1,5-2
0.0020
Yes
4059245822478
1.500
2.000
K2031.3030101520
K2031.3030101520
A
30
30
M10
5
16.5
14.5
2
30X30X1,5-2
0.0040
Yes
4059245822485
1.500
2.000
K2031.3030102530
K2031.3030102530
A
30
30
M10
5
16.5
14.5
2
30X30X2,5-3
0.0040
Yes
4059245822492
2.500
2.000
K2031.3232101520
K2031.3232101520
A
32
32
M10
5
24.0
14.5
2
32X32X1,5-2
0.0040
Yes
4059245822508
1.500
3.000
K2031.3434101520
K2031.3434101520
A
34
34
M10
5
24.0
14.5
2
34X34X1,5-2
0.0060
Yes
4059245822515
1.500
3.000
K2031.3535101520
K2031.3535101520
A
35
35
M10
5
24.0
14.5
2
35X35X1,5-2
0.0060
Yes
4059245822522
1.500
3.000
K2031.3838101520
K2031.3838101520
A
38
38
M10
5
24.0
14.5
2
38X38X1,5-2
0.0080
Yes
4059245822539
1.500
4.000
K2031.4040101520
K2031.4040101520
A
40
40
M10
5
24.0
14.5
2
40X40X1,5-2
0.0080
Yes
4059245822546
1.500
4.000
K2031.4040102530
K2031.4040102530
A
40
40
M10
5
24.0
14.5
2
40X40X2,5-3
0.0080
Yes
4059245822553
2.500
4.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1329 - Ball head screw in Hygienic DESIGN
KIPP
27.05.2024
K0494 - Tube end plugs
KIPP
27.05.2024
TN-EX - Plugs
Elesa+Ganter
21.06.2024
B0475 - Screw plugs with magnet
Blohm
03.06.2024
K2032 - Gewindestopfen Kunststoff für Rundrohre
KIPP
27.05.2024
B0476 - Screw plugs aluminium with magnet
Blohm
03.06.2024
EH 1557. - Screw Plugs
Halder
15.11.2022
1628355 - VC-SCHR.ZYL-B-M4X68X15-Z2L-V4A
PHOENIX CONTACT
07.12.2023
B0477 - Screw plugs
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청