카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0333 - Spring Plungers push fit extended, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03070_1.prj},{NB=K0333.1120},{BESTKIPPUSA=K0333.112},{AUSF=Kugel Edelstahl},{POS=0},{D=12},{D1=10},{D2=14.0},{L=24.0},{L1=2.5},{S=3.5},{F1=54},{F2=122},{GEW=0.0150},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245842957},{FILTER=KIPP,KIPP_USA,},{XA=1.7},{XB=18.9},{XC=3.2},{XD=9.9},{XE=7.0},{XF=10.1},{XG=1.3},{XH=9.9},{XI=0.4},{XJ=10.4},{XPOS=[0:$S.]},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
S
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0333.104
K0333.104
ball stainless steel
4
3
4.6
9.0
1.0
0.8
12
22
0.0006
Yes
4059245842902
98% Warenverfügbarkeit. N...
31.12.2099
K0333.105
K0333.105
ball stainless steel
5
4
5.6
12.0
1.0
1.0
19
30
0.0015
Yes
4059245842919
98% Warenverfügbarkeit. N...
31.12.2099
K0333.106
K0333.106
ball stainless steel
6
5
6.5
14.0
1.0
1.5
22
40
0.0020
Yes
4059245842926
98% Warenverfügbarkeit. N...
31.12.2099
K0333.108
K0333.108
ball stainless steel
8
6
8.5
16.0
1.0
1.8
42
73
0.0046
Yes
4059245842933
98% Warenverfügbarkeit. N...
31.12.2099
K0333.110
K0333.110
ball stainless steel
10
8
12.0
22.0
2.5
2.7
54
100
0.0096
Yes
4059245009398
98% Warenverfügbarkeit. N...
31.12.2099
K0333.112
K0333.112
ball stainless steel
12
10
14.0
24.0
2.5
3.5
54
122
0.0150
Yes
4059245842957
98% Warenverfügbarkeit. N...
31.12.2099
K0333.404
K0333.404
ball POM
4
3
4.6
9.0
1.0
0.6
12
22
0.0006
Yes
4059245009466
98% Warenverfügbarkeit. N...
31.12.2099
K0333.405
K0333.405
ball POM
5
4
5.6
12.0
1.0
0.8
19
30
0.0010
Yes
4059245843046
98% Warenverfügbarkeit. N...
31.12.2099
K0333.406
K0333.406
ball POM
6
5
6.5
14.0
1.0
1.3
22
40
0.0016
Yes
4059245843053
98% Warenverfügbarkeit. N...
31.12.2099
K0333.408
K0333.408
ball POM
8
6
8.5
16.0
1.0
1.6
42
73
0.0040
Yes
4059245843060
98% Warenverfügbarkeit. N...
31.12.2099
K0333.410
K0333.410
ball POM
10
8
12.0
22.0
2.5
2.6
54
100
0.0085
Yes
4059245009503
98% Warenverfügbarkeit. N...
31.12.2099
K0333.412
K0333.412
ball POM
12
10
14.0
24.0
2.5
3.3
54
122
0.0117
Yes
4059245009510
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0350 - Locating Components with flattened ball end, Style C
KIPP USA
05.06.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP USA
05.06.2024
K0633 - Indexing Plungers without collar with extended locking pin
KIPP USA
11.06.2024
K0322 - Spring Plungers LONG-LOK, ball style, slotted, stainless steel
KIPP USA
05.06.2024
K0299 - Positioning Feet
KIPP USA
05.06.2024
D06X Housed DDR - Housed DDR
Kollmorgen
06.03.2024
K0775 - Cylindrical grips fold-down
KIPP USA
05.06.2024
K0359 - Precision Indexing Plungers with tapered pins
KIPP USA
05.06.2024
K0348 - Cam Action Indexing Plungers
KIPP USA
11.06.2024
K0620 - Square tube connectors four-way
KIPP USA
05.06.2024
K0618 - Square tube connectors four-way, flat
KIPP USA
05.06.2024
K0740 - Cylindrical grips revolving with hexgon socket
KIPP USA
05.06.2024
K0363 - Ball lock pins
KIPP USA
05.06.2024
K0354 - Free-Milled Positioning Pins
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청