카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0402 - Threaded inserts reinforced internal thread, self-locking
KIPP USA
Machine & Fixture Components
Threaded Inserts
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/threaded_inshes/07664.prj},{NB=K0402.110},{BESTKIPPUSA=K0402.110},{D1=M 10},{D2=M 16 x 1,5},{L1=8},{L=16},{EB=14.8},{ES=16.3},{EG=M 16 x 1,5},{ET=18.5},{AB=13.5},{AT=4.8},{BESTEW=07661-810},{GEW=0.0120},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245152605},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=16},{NDM2=10},{P1=1.50},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D1
Internal thread
[mm]
D2
External thread
[mm]
L1
Length
[mm]
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
[mm]
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0402.104
K0402.104
M 4
M 8
4
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0014
Yes
4059245152568
31.12.2099
98% Warenverfügbarkeit. N...
K0402.105
K0402.105
M 5
M 10 x 1,25
5
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0032
Yes
4059245152575
31.12.2099
98% Warenverfügbarkeit. N...
K0402.106
K0402.106
M 6
M 12 x 1,25
6
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0058
Yes
4059245152582
31.12.2099
98% Warenverfügbarkeit. N...
K0402.108
K0402.108
M 8
M 14 x 1,5
7
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0084
Yes
4059245152599
31.12.2099
98% Warenverfügbarkeit. N...
K0402.110
K0402.110
M 10
M 16 x 1,5
8
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0120
Yes
4059245152605
31.12.2099
98% Warenverfügbarkeit. N...
K0402.112
K0402.112
M 12
M 18 x 1,5
9
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0161
Yes
4059245152612
31.12.2099
98% Warenverfügbarkeit. N...
K0402.114
K0402.114
M 14
M 20 x 1,5
10
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0212
Yes
4059245152629
31.12.2099
98% Warenverfügbarkeit. N...
K0402.116
K0402.116
M 16
M 22 x 1,5
11
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0253
Yes
4059245152636
31.12.2099
98% Warenverfügbarkeit. N...
K0402.116X15
K0402.116X15
M 16 x 1,5
M 22 x 1,5
11
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0244
Yes
4059245152643
31.12.2099
98% Warenverfügbarkeit. N...
K0402.118X15
K0402.118X15
M 18 x 1,5
M 24 x 1,5
12
24
22.5
24.3
M 24 x 1,5
26.5
19.8
6.4
0.0299
Yes
4059245152650
31.12.2099
98% Warenverfügbarkeit. N...
K0402.120
K0402.120
M 20
M 30 x 2
15
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0774
Yes
4059245152667
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청