카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1147 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982
KIPP USA
Machine & Fixture Components
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/screws_nuts_and_washers/07213.prj},{NB=K1147.320},{BESTKIPPUSA=K1147.320},{MATERIAL=Stahl},{SS=-},{DIN=DIN 982},{OBFG=galvanisch verzinkt},{FESTKL=10},{D=M20},{E=33.0},{H=22.0},{M=16.9},{SW=30},{GEW=0.0669},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTNUSA=},{EAN=4059245271078},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA},{NDM=20.000},{AUSF=verzinkt},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
SS
Stahlsclüssel
ⁿ/ₐ
DIN
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
thread
[mm]
E
width across corners
[mm]
H
height
[mm]
M
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1147.204
K1147.204
Steel
-
DIN 982
galvanised
6-8
M4
7.7
6.0
2.9
7
0.0009
Yes
4059245270941
31.12.2099
98% Warenverfügbarkeit. N...
K1147.205
K1147.205
Steel
-
DIN 982
galvanised
8
M5
8.8
6.3
4.4
8
0.0014
Yes
4059245270958
31.12.2099
98% Warenverfügbarkeit. N...
K1147.206
K1147.206
Steel
-
DIN 982
galvanised
8
M6
11.1
8.0
4.9
10
0.0030
Yes
4059245270965
31.12.2099
98% Warenverfügbarkeit. N...
K1147.208
K1147.208
Steel
-
DIN 982
galvanised
8
M8
14.4
9.5
6.4
13
0.0058
Yes
4059245270972
31.12.2099
98% Warenverfügbarkeit. N...
K1147.210
K1147.210
Steel
-
DIN 982
galvanised
8
M10
18.9
11.5
8.0
17
0.0127
Yes
4059245270989
31.12.2099
98% Warenverfügbarkeit. N...
K1147.212
K1147.212
Steel
-
DIN 982
galvanised
8
M12
21.1
14.0
10.4
19
0.0189
Yes
4059245270996
31.12.2099
98% Warenverfügbarkeit. N...
K1147.214
K1147.214
Steel
-
DIN 982
galvanised
8
M14
23.9
16.0
12.1
22
0.0286
Yes
4059245271009
31.12.2099
98% Warenverfügbarkeit. N...
K1147.216
K1147.216
Steel
-
DIN 982
galvanised
8
M16
26.8
18.0
14.1
24
0.0352
Yes
4059245271016
31.12.2099
98% Warenverfügbarkeit. N...
K1147.220
K1147.220
Steel
-
DIN 982
galvanised
8
M20
33.0
22.0
16.9
30
0.0637
Yes
4059245271023
31.12.2099
98% Warenverfügbarkeit. N...
K1147.224
K1147.224
Steel
-
DIN 982
galvanised
8
M24
39.5
28.0
20.2
36
0.1207
Yes
4059245271030
31.12.2099
98% Warenverfügbarkeit. N...
K1147.310
K1147.310
Steel
-
DIN 982
galvanised
10
M10
18.9
11.5
8.0
17
0.0121
Yes
4059245271047
31.12.2099
98% Warenverfügbarkeit. N...
K1147.312
K1147.312
Steel
-
DIN 982
galvanised
10
M12
21.1
14.0
10.4
19
0.0186
Yes
4059245271054
31.12.2099
98% Warenverfügbarkeit. N...
K1147.316
K1147.316
Steel
-
DIN 982
galvanised
10
M16
26.8
18.0
14.1
24
0.0365
Yes
4059245271061
31.12.2099
98% Warenverfügbarkeit. N...
K1147.320
K1147.320
Steel
-
DIN 982
galvanised
10
M20
33.0
22.0
16.9
30
0.0669
Yes
4059245271078
31.12.2099
98% Warenverfügbarkeit. N...
K1147.324
K1147.324
Steel
-
DIN 982
galvanised
10
M24
39.5
28.0
20.2
36
0.1218
Yes
4059245271085
31.12.2099
98% Warenverfügbarkeit. N...
K1147.105
K1147.105
Stainless steel
A2
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
4059245271092
31.12.2099
98% Warenverfügbarkeit. N...
K1147.106
K1147.106
Stainless steel
A2
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
4059245271108
31.12.2099
98% Warenverfügbarkeit. N...
K1147.108
K1147.108
Stainless steel
A2
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0058
Yes
4059245271115
31.12.2099
98% Warenverfügbarkeit. N...
K1147.110
K1147.110
Stainless steel
A2
similar to DIN 982
bright
-
M10
18.9
11.5
8.0
17
0.0123
Yes
4059245271122
31.12.2099
98% Warenverfügbarkeit. N...
K1147.112
K1147.112
Stainless steel
A2
similar to DIN 982
bright
-
M12
21.1
14.0
10.4
19
0.0178
Yes
4059245271139
31.12.2099
98% Warenverfügbarkeit. N...
K1147.116
K1147.116
Stainless steel
A2
similar to DIN 982
bright
-
M16
26.8
18.0
14.1
24
0.0355
Yes
4059245271146
31.12.2099
98% Warenverfügbarkeit. N...
K1147.120
K1147.120
Stainless steel
A2
similar to DIN 982
bright
-
M20
33.0
22.0
16.9
30
0.0672
Yes
4059245271153
31.12.2099
98% Warenverfügbarkeit. N...
K1147.605
K1147.605
Stainless steel
A4
similar to DIN 982
bright
-
M5
8.8
6.3
4.4
8
0.0014
Yes
4059245607341
31.12.2099
98% Warenverfügbarkeit. N...
K1147.606
K1147.606
Stainless steel
A4
similar to DIN 982
bright
-
M6
11.1
8.0
4.9
10
0.0029
Yes
4059245607358
31.12.2099
98% Warenverfügbarkeit. N...
K1147.608
K1147.608
Stainless steel
A4
similar to DIN 982
bright
-
M8
14.4
9.5
6.4
13
0.0055
Yes
4059245607365
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
K1147 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
KIPP
27.05.2024
Reference 43400ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Ny...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 164 - Prevailing torque type hex lock nuts high type with polyamide inse...
Bossard Catalog
26.01.2023
BN 20227 - Prevailing torque type hex lock nuts thin type, with polyamide i...
Bossard Catalog
26.01.2023
Modèle 43681 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 982...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07213 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
norelem
30.05.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
BN 80038 - Prevailing torque type hex lock nuts with polyamide insert (NFE ...
Bossard Catalog
26.01.2023
BN 20739 - Prevailing torque type hex lock nuts high type with polyamide in...
Bossard Catalog
31.10.2023
DIN 982 - Stainless steel A2
Böllhoff
26.10.2021
DIN 982-SKM-KL-Teil-HOCH - Nuts DIN 982 (similar DIN EN ISO 7040) with Poly...
MÄDLER
26.04.2024
BN 2079 - Prevailing torque type hex lock nuts high type with polyamide ins...
Bossard Catalog
31.10.2023
BN 81758 - Prevailing torque type hex lock nuts high type with polyamide in...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청