카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2037 - Beam couplings aluminium with clamping hubs
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/couplings/23010-01.prj},{NB=K2037.0250280808},{GR=25},{NM=7},{TM=0.00239},{TS=0.733},{WVR=0.10},{WVA=1.00},{DZ=8000},{D1=8},{D2=8},{D1D2MIN=6},{D1D2MAX=12},{D4=25},{L=28.0},{L1=8.0},{L2=4.00},{SW=2.5},{AM=1.5},{GEW=0.0272},{EAN=4059245819966},{NDM=3.000},{XA=10.0},{XB=3.0},{XC=5.5},{XD=6.0},{XE=9.75},{XF=2.0},{XG=0.7},{XH=1.500},{XI=3.400},{XJ=3.000},{XK=5.500},{TYP=2.000},{BESTKIPPUSA=K2037.0250280808},{MATERIAL=Aluminium},{WV=1},{C=M3},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10-3 Nm/rad]
WVR
max. Wellenversatz radial
[mm]
WVA
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[U/min]
D1
diameter
[mm]
D2
diameter
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
(DIN 912-12.9)
ⁿ/ₐ
SW
width across flats
[mm]
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2037.0160230303
K2037.0160230303
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
3
3
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0100
Yes
4059245819713
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0160230505
K2037.0160230505
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
5
5
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0088
Yes
4059245819720
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0160230506
K2037.0160230506
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
5
6
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0090
Yes
4059245819737
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0160230606
K2037.0160230606
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
6
6
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0088
Yes
4059245819744
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0180160303
K2037.0180160303
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
3
3
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0100
Yes
4059245819751
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0180160505
K2037.0180160505
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
5
5
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0099
Yes
4059245819768
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0180160506
K2037.0180160506
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
5
6
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0097
Yes
4059245819775
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0180160606
K2037.0180160606
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
6
6
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0093
Yes
4059245819782
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280303
K2037.0200280303
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
3
3
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0200
Yes
4059245819799
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280505
K2037.0200280505
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
5
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0175
Yes
4059245819805
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280506
K2037.0200280506
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
6
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0200
Yes
4059245819812
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280508
K2037.0200280508
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0185
Yes
4059245819829
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280606
K2037.0200280606
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
6
6
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0179
Yes
4059245819836
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280608
K2037.0200280608
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
6
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0175
Yes
4059245819843
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0200280808
K2037.0200280808
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
8
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0180
Yes
4059245819850
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200303
K2037.0220200303
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
3
3
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0180
Yes
4059245819867
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200505
K2037.0220200505
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
5
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0142
Yes
4059245819874
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200506
K2037.0220200506
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
6
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0153
Yes
4059245819881
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200508
K2037.0220200508
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0161
Yes
4059245819898
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200606
K2037.0220200606
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
6
6
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0143
Yes
4059245819904
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200608
K2037.0220200608
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
6
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0162
Yes
4059245819911
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0220200808
K2037.0220200808
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
8
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0157
Yes
4059245819928
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0250280606
K2037.0250280606
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
6
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0277
Yes
4059245819935
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0250280608
K2037.0250280608
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0278
Yes
4059245819942
31.12.2099
98% Warenverfügbarkeit. N...
K2037.0250280610
K2037.0250280610
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0260
Yes
4059245819959
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청