카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0793 - Ball lock pins with T-grip with high shear strength
KIPP USA
Ball Lock Pins
Ball Lock Pins, T and L Grip
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/ball_lock_pins_t_and_l_grip/03422_5.prj},{NB=K0793.2163100250},{B=23.0},{D=62.9},{D1=10},{D2=12.00},{D3=17.3},{L=25},{L1=8.9},{L2=33.0},{L3=24.4},{AUFNAHME=10},{FESTIGKEIT=100},{GEW=0.0281},{EAN=4059245325689},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=30.8},{XL=30.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=16.9},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.7},{XW=83.6},{XX=3.9},{XY=28.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=8.10000},{XH1=27.900},{XI1=8.200},{XJ1=164.000},{XK1=5.100},{XL1=0.000},{XM1=0.000},{XN1=28.800},{XO1=0.000},{XP1=0.000},{XQ1=14.100},{XR1=30.400},{XS1=9.900},{XT1=11.700},{XU1=0.000},{XV1=0.000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0793.214605010
K0793.214605010
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15,9
5
24
0.0123
Yes
4059245325467
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214605015
K0793.214605015
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20,9
5
24
0.0123
Yes
4059245325474
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214605020
K0793.214605020
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25,9
5
24
0.0125
Yes
4059245325481
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214605025
K0793.214605025
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30,9
5
24
0.0400
Yes
4059245325498
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214605030
K0793.214605030
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35,9
5
24
0.0129
Yes
4059245325504
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606010
K0793.214606010
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16,8
6
35
0.0126
Yes
4059245325511
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606015
K0793.214606015
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21,8
6
35
0.0129
Yes
4059245325528
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606020
K0793.214606020
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
28,8
6
35
0.0131
Yes
4059245325535
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606025
K0793.214606025
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31,8
6
35
0.0133
Yes
4059245325542
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606030
K0793.214606030
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36,8
6
35
0.0135
Yes
4059245325559
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606035
K0793.214606035
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41,8
6
35
0.0138
Yes
4059245325566
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606040
K0793.214606040
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46,8
6
35
0.0140
Yes
4059245325573
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606045
K0793.214606045
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51,8
6
35
0.0142
Yes
4059245325580
98% Warenverfügbarkeit. N...
31.12.2099
K0793.214606050
K0793.214606050
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56,8
6
35
0.0145
Yes
4059245325597
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308020
K0793.216308020
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27,8
8
63
0.0268
Yes
4059245325603
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308025
K0793.216308025
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32,8
8
63
0.0272
Yes
4059245325610
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308030
K0793.216308030
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37,8
8
63
0.0275
Yes
4059245325627
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308035
K0793.216308035
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42,8
8
63
0.0279
Yes
4059245325634
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308040
K0793.216308040
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47,8
8
63
0.0283
Yes
4059245325641
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308045
K0793.216308045
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52,8
8
63
0.0287
Yes
4059245325658
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216308050
K0793.216308050
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57,8
8
63
0.0290
Yes
4059245325665
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216310020
K0793.216310020
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28,9
10
100
0.0276
Yes
4059245325672
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216310025
K0793.216310025
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33,9
10
100
0.0281
Yes
4059245325689
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216310030
K0793.216310030
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38,9
10
100
0.0286
Yes
4059245325696
98% Warenverfügbarkeit. N...
31.12.2099
K0793.216310035
K0793.216310035
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43,9
10
100
0.0291
Yes
4059245325702
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청