카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1416 - Locating bushes stainless steel for ball lock pins
KIPP USA
Ball Lock Pins
Accessories
Powered by
CAD모델 선택
{kipp_usa/kugelsperrbolzen/accessories/03425.prj},{NB=K1416.10816},{BESTKIPPUSA=K1416.10816},{MATERIAL=Edelstahl},{D=8},{D1=M16},{D2=10.0},{D3=12},{L=20.0},{L3=5},{L4=3.5},{L5=8.0},{N=2.0},{T=2.5},{GEW=0.0136},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245344048},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=2.0},{NDM=16.0},{ST=2.00},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
N
width
[mm]
T
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1416.10512
K1416.10512
Stainless steel
5
M12
6.0
9
17.0
4
3.0
6.0
2.0
2.5
0.0075
Yes
4059245344024
98% Warenverfügbarkeit. N...
31.12.2099
K1416.10616
K1416.10616
Stainless steel
6
M16
7.5
12
18.0
5
3.0
7.0
2.0
2.5
0.0540
Yes
4059245344031
98% Warenverfügbarkeit. N...
31.12.2099
K1416.10816
K1416.10816
Stainless steel
8
M16
10.0
12
20.0
5
3.5
8.0
2.0
2.5
0.0136
Yes
4059245344048
98% Warenverfügbarkeit. N...
31.12.2099
K1416.11024
K1416.11024
Stainless steel
10
M24x1,5
13.0
18
21.5
5
3.5
9.0
2.5
2.5
0.0408
Yes
4059245344055
98% Warenverfügbarkeit. N...
31.12.2099
K1416.11230
K1416.11230
Stainless steel
12
M30x1,5
15.0
24
22.5
5
3.5
9.0
2.5
2.5
0.0762
Yes
4059245344062
98% Warenverfügbarkeit. N...
31.12.2099
K1416.11630
K1416.11630
Stainless steel
16
M30x1,5
20.0
24
27.0
5
4.0
11.0
2.5
2.5
0.0703
Yes
4059245344079
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청