카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1525 - 2-spoke handwheels, aluminium with fold-down cylinder grip
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/two-and_three-spoke_handweels/06276-12_asmtab.prj},{NB=K1525.160162056},{A=55},{B3=5},{D1=160},{D2=16},{D3=36},{D4=26.0},{D6=26.0},{L=137.0},{L1=20},{L2=80.0},{L3=57},{H=17.8},{H2=8.0},{T=18.3},{GEW=0.8800},{EAN=4059245509799},{TYP=2},{TYP1=1},{NDM=6.000},{NDM1=8.000},{LSCH=16},{BESTKIPPUSA=K1525.160162056},{FARBE=silber},{FORM=B},{FORM1=Passbohrung mit Nut, mit Querbohrung },{D5=M8},{D7=M 6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{PPATH=06276-12_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORM1
Form
ⁿ/ₐ
A
distance
[mm]
B3
distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D6
Diameter
[mm]
D5
Diameter
[mm]
D7
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
H
height
[mm]
H2
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1525.1251216
K1525.1251216
black
A
reamed hole with tranvers...
42
0
125
12
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
0.0
0.4355
Info
Yes
4059245509560
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1251416
K1525.1251416
black
A
reamed hole with tranvers...
42
0
125
14
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
0.0
0.4355
Info
Yes
4059245509577
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1601416
K1525.1601416
black
A
reamed hole with tranvers...
55
0
160
14
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
6.5
0.0
0.8800
Info
Yes
4059245509584
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1601616
K1525.1601616
black
A
reamed hole with tranvers...
55
0
160
16
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
8.0
0.0
0.8800
Info
Yes
4059245509591
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1251226
K1525.1251226
silver
A
reamed hole with tranvers...
42
0
125
12
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
0.0
0.4355
Info
Yes
4059245509720
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1251426
K1525.1251426
silver
A
reamed hole with tranvers...
42
0
125
14
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
0.0
0.4355
Info
Yes
4059245509737
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1601426
K1525.1601426
silver
A
reamed hole with tranvers...
55
0
160
14
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
6.5
0.0
0.8800
Info
Yes
4059245509744
31.12.2099
98% Warenverfügbarkeit. N...
K1525.1601626
K1525.1601626
silver
A
reamed hole with tranvers...
55
0
160
16
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
8.0
0.0
0.8800
Info
Yes
4059245509751
31.12.2099
98% Warenverfügbarkeit. N...
K1525.125121046
K1525.125121046
silver
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
13.8
0.4355
Info
Yes
4059245509607
31.12.2099
98% Warenverfügbarkeit. N...
K1525.125141056
K1525.125141056
silver
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
16.3
0.4355
Info
Yes
4059245509614
31.12.2099
98% Warenverfügbarkeit. N...
K1525.160141056
K1525.160141056
silver
B
reamed hole with slot, wi...
55
5
160
14
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
6.5
16.3
0.8800
Info
Yes
4059245509621
31.12.2099
98% Warenverfügbarkeit. N...
K1525.160161056
K1525.160161056
silver
B
reamed hole with slot, wi...
55
5
160
16
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
8.0
18.3
0.8800
Info
Yes
4059245509638
31.12.2099
98% Warenverfügbarkeit. N...
K1525.125122046
K1525.125122046
silver
B
reamed hole with slot, wi...
42
4
125
12
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
13.8
0.4355
Info
Yes
4059245509768
31.12.2099
98% Warenverfügbarkeit. N...
K1525.125142056
K1525.125142056
silver
B
reamed hole with slot, wi...
42
5
125
14
31
19.9
20.0
M6
M 6
105.0
18
56.0
49
17.6
6.5
16.3
0.4355
Info
Yes
4059245509775
31.12.2099
98% Warenverfügbarkeit. N...
K1525.160142056
K1525.160142056
silver
B
reamed hole with slot, wi...
55
5
160
14
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
6.5
16.3
0.8800
Info
Yes
4059245509782
31.12.2099
98% Warenverfügbarkeit. N...
K1525.160162056
K1525.160162056
silver
B
reamed hole with slot, wi...
55
5
160
16
36
26.0
26.0
M8
M 6
137.0
20
80.0
57
17.8
8.0
18.3
0.8800
Info
Yes
4059245509799
31.12.2099
98% Warenverfügbarkeit. N...
K1525.12512104
K1525.12512104
black
C
reamed hole with slot
42
4
125
12
31
19.9
20.0
M6
105.0
18
56.0
49
17.6
0.0
13.8
0.4355
Info
Yes
4059245509522
31.12.2099
98% Warenverfügbarkeit. N...
K1525.12514105
K1525.12514105
black
C
reamed hole with slot
42
5
125
14
31
19.9
20.0
M6
105.0
18
56.0
49
17.6
0.0
16.3
0.4355
Info
Yes
4059245509539
31.12.2099
98% Warenverfügbarkeit. N...
K1525.16014105
K1525.16014105
black
C
reamed hole with slot
55
5
160
14
36
26.0
26.0
M8
137.0
20
80.0
57
17.8
0.0
16.3
0.8800
Info
Yes
4059245509546
31.12.2099
98% Warenverfügbarkeit. N...
K1525.16016105
K1525.16016105
black
C
reamed hole with slot
55
5
160
16
36
26.0
26.0
M8
137.0
20
80.0
57
17.8
0.0
18.3
0.8800
Info
Yes
4059245509553
31.12.2099
98% Warenverfügbarkeit. N...
K1525.12512204
K1525.12512204
silver
C
reamed hole with slot
42
4
125
12
31
19.9
20.0
M6
105.0
18
56.0
49
17.6
0.0
13.8
0.4355
Info
Yes
4059245509683
31.12.2099
98% Warenverfügbarkeit. N...
K1525.12514205
K1525.12514205
silver
C
reamed hole with slot
42
5
125
14
31
19.9
20.0
M6
105.0
18
56.0
49
17.6
0.0
16.3
0.4355
Info
Yes
4059245509690
31.12.2099
98% Warenverfügbarkeit. N...
K1525.16014205
K1525.16014205
silver
C
reamed hole with slot
55
5
160
14
36
26.0
26.0
M8
137.0
20
80.0
57
17.8
0.0
16.3
0.8800
Info
Yes
4059245509706
31.12.2099
98% Warenverfügbarkeit. N...
K1525.16016205
K1525.16016205
silver
C
reamed hole with slot
55
5
160
16
36
26.0
26.0
M8
137.0
20
80.0
57
17.8
0.0
18.3
0.8800
Info
Yes
4059245509713
31.12.2099
98% Warenverfügbarkeit. N...
K1525.125121
K1525.125121
black
E
with reamed hole
42
0
125
12
31
19.9
20.0
M6
105.0
18
56.0
49
17.6
0.0
0.0
0.4361
Info
Yes
4059245509485
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0258 - Handwheels with fold-away grip
KIPP USA
05.06.2024
K0162 - Two-Spoke Aluminium Handwheels aluminium planed
KIPP USA
05.06.2024
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP USA
05.06.2024
K0160 - Handwheels aluminium DIN 950
KIPP USA
11.06.2024
K0161 - Disc Handwheels aluminum planed
KIPP USA
05.06.2024
K0275 - Deltawheels
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청