카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1373 - Spring plungers with hexagon socket and flattened POM thrust pin, steel, LONG-LOK lock
KIPP USA
Spring Plungers
Pin Plungers LONG-LOK
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/pinn_plungers_long_lok/03051-01.prj},{NB=K1373.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{L1=8},{N=1.2},{S=2.5},{F1=9},{F2=35},{GEW=0.0049},{EAN=4059245844128},{NDM=8.0},{NDM1=6.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=12.200},{XL=8.000},{XM=1.100},{XN=1.200},{XO=1.000},{XP=2.500},{XQ=1.900},{XR=3.000},{BESTKIPPUSA=K1373.08},{D=M8},{L2=ca. 2 Gewindegänge},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{ZGT1=ca. 2 Gewindegänge},{IMPERIAL=MM},{POS=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
distance
[mm]
T1
height
[mm]
L
Length
[mm]
L1
[mm]
L2
ⁿ/ₐ
N
width
[mm]
S
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx. Nm
[Nm]
DREHMOMENTAUS
Loosening torque approx. Nm
[Nm]
BESTMS
assembly key
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1373.05
K1373.05
M5
2.4
2.3
0.8
18
7
approx. 2 thread dials
0.8
1.5
6
20
0.12
0.08
K0317.905
0.0015
Yes
4059245844104
98% Warenverfügbarkeit. N...
31.12.2099
K1373.06
K1373.06
M6
2.7
2.5
1.0
20
7
approx. 2 thread dials
1.0
2.0
7
20
0.45
0.22
K0317.906
0.0023
Yes
4059245844111
98% Warenverfügbarkeit. N...
31.12.2099
K1373.08
K1373.08
M8
3.5
3.0
1.4
22
8
approx. 2 thread dials
1.2
2.5
9
35
1.05
0.37
K0317.908
0.0049
Yes
4059245844128
98% Warenverfügbarkeit. N...
31.12.2099
K1373.10
K1373.10
M10
4.0
3.0
1.4
22
9
approx. 2 thread dials
1.6
3.0
9
35
1.3
0.6
K0317.910
0.0090
Yes
4059245844135
98% Warenverfügbarkeit. N...
31.12.2099
K1373.12
K1373.12
M12
6.0
4.0
2.0
28
10
approx. 2 thread dials
2.0
4.0
12
55
2
1.3
K0317.912
0.0163
Yes
4059245844142
98% Warenverfügbarkeit. N...
31.12.2099
K1373.16
K1373.16
M16
7.5
5.0
2.5
32
14
approx. 2 thread dials
2.5
5.0
45
100
3.9
3
K0317.916
0.0304
Yes
4059245844159
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청