카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1212 - Cam clamp for eccentric clamp modules
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/10505.prj},{NB=K1212.2008},{BESTKIPPUSA=K1212.2008},{MATERIAL=Stahl},{B=29.4},{B1=13.34},{B2=13.37},{D=20.1},{H=8},{L=66.67},{L1=14.70},{R=29.4},{R1=3},{GEW=0.0691},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245309405},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
distance
[mm]
R
Radius
[mm]
R1
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Zolltarifnummer USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1212.1506
K1212.1506
Steel
22.1
10.00
10.05
15.1
6
50.00
11.05
22.0
3
0.0289
Yes
4059245309399
31.12.2099
98% availability of produ...
K1212.2008
K1212.2008
Steel
29.4
13.34
13.37
20.1
8
66.67
14.70
29.4
3
0.0691
Yes
4059245309405
31.12.2099
98% availability of produ...
K1212.3010
K1212.3010
Steel
44.1
20.00
20.05
30.1
10
100.00
22.05
44.0
3
0.1961
Yes
4059245309412
31.12.2099
98% availability of produ...
K1212.23010
K1212.23010
POM
44.1
20.00
20.05
30.1
10
100.00
22.05
44.0
3
0.0386
Yes
4059245488209
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청