카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1849 - Tubular handles, aluminium or stainless steel
KIPP USA
Pull Handles
Thermoplastic and Thermoset Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/thermoplastic_and_thermoset_handles/06926-05_asmtab.prj},{NB=K1849.3003500286},{BESTKIPPUSA=K1849.3003500286},{MATGRU=Aluminium},{FARBEGRU=schwarz},{OBERFGRU=eloxiert},{MATKOM=Thermoplast},{FARBEKOM=signalgrün RAL 6032},{A=350},{B=35},{D=6},{H=77.5},{L=385},{TRAG=1000},{B1=30X2},{H2=60},{S=7},{GEW=0.4290},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245644858},{FILTER=NORELEM,KIPP,KIPP_USA},{NDM=6},{SRIFT=7},{PPATH=06926-05_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATGRU
Main materia
ⁿ/ₐ
FARBEGRU
Main colour
ⁿ/ₐ
OBERFGRU
Surface finish
ⁿ/ₐ
MATKOM
Component
ⁿ/ₐ
FARBEKOM
Component
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
B1
width
[mm]
H2
height
[mm]
S
Länge max
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1849.300150011
K1849.300150011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
150
35
6
77.5
185
1000
30X2
60
7
0.2590
Yes
4059245643509
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300180011
K1849.300180011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
180
35
6
77.5
215
1000
30X2
60
7
0.2840
Yes
4059245643516
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300200011
K1849.300200011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
200
35
6
77.5
235
1000
30X2
60
7
0.3010
Yes
4059245643523
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300250011
K1849.300250011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
250
35
6
77.5
285
1000
30X2
60
7
0.3440
Yes
4059245643530
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300300011
K1849.300300011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
300
35
6
77.5
335
1000
30X2
60
7
0.3860
Yes
4059245643547
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300350011
K1849.300350011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
350
35
6
77.5
385
1000
30X2
60
7
0.4290
Yes
4059245643554
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300400011
K1849.300400011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
400
35
6
77.5
435
1000
30X2
60
7
0.4710
Yes
4059245643561
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300500011
K1849.300500011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
500
35
6
77.5
535
1000
30X2
60
7
0.5560
Yes
4059245643578
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300600011
K1849.300600011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
600
35
6
77.5
635
1000
30X2
60
7
0.6410
Yes
4059245643585
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300700011
K1849.300700011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
700
35
6
77.5
735
1000
30X2
60
7
0.7250
Yes
4059245643592
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300800011
K1849.300800011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
800
35
6
77.5
835
1000
30X2
60
7
0.8100
Yes
4059245643608
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300900011
K1849.300900011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
900
35
6
77.5
935
1000
30X2
60
7
0.8950
Yes
4059245643615
31.12.2099
98% Warenverfügbarkeit. N...
K1849.301000011
K1849.301000011
Aluminium
natural
anodized
thermoplastic
anthracite grey RAL 7021
1000
35
6
77.5
1035
1000
30X2
60
7
0.9800
Yes
4059245643622
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300150021
K1849.300150021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
150
35
6
77.5
185
1000
30X2
60
7
0.2590
Yes
4059245643639
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300180021
K1849.300180021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
180
35
6
77.5
215
1000
30X2
60
7
0.2840
Yes
4059245643646
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300200021
K1849.300200021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
200
35
6
77.5
235
1000
30X2
60
7
0.3010
Yes
4059245643653
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300250021
K1849.300250021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
250
35
6
77.5
285
1000
30X2
60
7
0.3440
Yes
4059245643660
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300300021
K1849.300300021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
300
35
6
77.5
335
1000
30X2
60
7
0.3860
Yes
4059245643677
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300350021
K1849.300350021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
350
35
6
77.5
385
1000
30X2
60
7
0.4290
Yes
4059245643684
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300400021
K1849.300400021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
400
35
6
77.5
435
1000
30X2
60
7
0.4710
Yes
4059245643691
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300500021
K1849.300500021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
500
35
6
77.5
535
1000
30X2
60
7
0.5560
Yes
4059245643707
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300600021
K1849.300600021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
600
35
6
77.5
635
1000
30X2
60
7
0.6410
Yes
4059245643714
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300700021
K1849.300700021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
700
35
6
77.5
735
1000
30X2
60
7
0.7250
Yes
4059245643721
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300800021
K1849.300800021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
800
35
6
77.5
835
1000
30X2
60
7
0.8100
Yes
4059245643738
31.12.2099
98% Warenverfügbarkeit. N...
K1849.300900021
K1849.300900021
Aluminium
black
anodized
thermoplastic
anthracite grey RAL 7021
900
35
6
77.5
935
1000
30X2
60
7
0.8950
Yes
4059245643745
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청