Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0967 - UNILOCK clamping pin with threaded pin size 80 mm
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
5-axis module clamping system 80
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/5-achs-modul-spannsystem_80/42208_2.prj},{NB=K0967.140002416},{BESTKIPP=K0967.140002416},{FORM=A},{D=25},{D1=M16},{D2=18.5},{D3=14.2},{H=24},{T=12.5},{SW=17},{GEW=0.2000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059245326143},{FILTER=KIPP,NORELEM,},{NDM=16.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
thread
[mm]
H
height
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0967.140002416
K0967.140002416
A
M16
24
17
0.2000
Yes
84662080
4059245326143
31.12.2099
98% Warenverfügbarkeit. N...
K0967.140003020
K0967.140003020
A
M20
30
17
0.2604
Yes
84662080
4059245245291
31.12.2099
98% Warenverfügbarkeit. N...
K0967.140003624
K0967.140003624
A
M24
36
17
0.3146
Yes
84662080
4059245245307
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청