Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1577 - Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/k1577_asmtab.prj},{NB=K1577.04501000},{BESTKIPP=K1577.0450},{BX=100},{S=0},{A=35},{A1=128},{A2=96},{A3=128},{A4=-},{A5=-},{A6=35},{A7=392},{B=12.7},{H=46},{L=450},{TRAGKRAFT=45},{GEW=1.1700},{BS=Infotext},{INFO=Info},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=83024230},{EAN=4059245498406},{FILTER=KIPP,KIPP_BIM,KIPP_USA},{TYP=5},{SX=450},{PPATH=k1577_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
A7
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1577.0250
K1577.0250
35
128
-
-
-
-
35
192
12.7
46
250
45
0.7880
Yes
83024230
4059245498369
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0300
K1577.0300
35
128
96
-
-
-
35
242
12.7
46
300
45
0.8880
Yes
83024230
4059245498376
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0350
K1577.0350
35
128
96
-
-
-
35
292
12.7
46
350
45
0.8958
Yes
83024230
4059245498383
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0400
K1577.0400
35
128
96
96
-
-
35
342
12.7
46
400
45
1.0240
Yes
83024230
4059245498390
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0450
K1577.0450
35
128
96
128
-
-
35
392
12.7
46
450
45
1.1700
Yes
83024230
4059245498406
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0500
K1577.0500
35
128
96
128
64
-
35
442
12.7
46
500
45
1.2800
Yes
83024230
4059245498413
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0550
K1577.0550
35
128
96
128
64
32
35
492
12.7
46
550
45
1.4200
Yes
83024230
4059245498420
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0600
K1577.0600
35
128
96
128
96
32
35
542
12.7
46
600
45
1.4000
Yes
83024230
4059245498437
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0650
K1577.0650
35
128
96
128
160
32
35
592
12.7
46
650
45
1.8400
Yes
83024230
4059245498444
31.12.2099
98% Warenverfügbarkeit. N...
K1577.0700
K1577.0700
35
128
96
128
192
32
35
642
12.7
46
700
45
1.9700
Yes
83024230
4059245498451
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0529 - Compression latches
KIPP
27.05.2024
K1578 - Telescopic slides, steel for side mounting, over-extension, load ca...
KIPP
27.05.2024
K1572 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1571 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1573 - Telescopic slides, steel for surface mounting, full extension, load...
KIPP
27.05.2024
K1574 - Telescopic slides, steel for surface mounting, full extension, load...
KIPP
27.05.2024
K1579 - Telescopic slides, steel for surface mounting, over-extension, load...
KIPP
27.05.2024
K1447 - Hinges steel or stainless steel internal, opening angle 90°
KIPP
27.05.2024
K1575 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1581 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K1569 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
27.05.2024
K0190 - Pull handles, high temperature resistant
KIPP
27.05.2024
K2090 - Steel telescopic slides for side mounting, full extension, load cap...
KIPP
05.06.2024
K0635 - Indexing plungers without collar
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청