Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1566 - Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/k1566_asmtab.prj},{NB=K1566.02411000},{BESTKIPP=K1566.0241},{BX=100},{S=0},{A=36},{A1=192},{A2=32},{A3=209},{B=10},{H=17},{L=241},{L1=246},{T=6-7},{SCHT=250-390},{TRAGKRAFT=10},{GEW=0.1606},{BS=Infotext},{INFO=Info},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=83024230},{EAN=4059245497867},{FILTER=KIPP,KIPP_BIM,KIPP_USA},{TYP=6},{SX=157},{PPATH=k1566_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
T
slot depth
[mm]
SCHT
Schubladentiefe von-bis
[mm]
TRAGKRAFT
Loading per pair kg
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1566.0133
K1566.0133
36
96
32
101
10
17
133
150
6-7
155-210
10
0.0964
Yes
83024230
4059245497812
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0164
K1566.0164
36
128
32
132
10
17
164
182
6-7
185-260
10
0.1153
Yes
83024230
4059245497829
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0185
K1566.0185
36
128
32
153
10
17
185
182
6-7
185-305
10
0.1244
Yes
83024230
4059245497836
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0210
K1566.0210
36
160
32
178
10
17
210
214
6-7
220-340
10
0.1430
Yes
83024230
4059245497843
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0217
K1566.0217
36
160
32
185
10
17
217
214
6-7
220-355
10
0.1435
Yes
83024230
4059245497850
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0241
K1566.0241
36
192
32
209
10
17
241
246
6-7
250-390
10
0.1606
Yes
83024230
4059245497867
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0249
K1566.0249
36
192
32
217
10
17
243
246
6-7
250-410
10
0.1631
Yes
83024230
4059245497874
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0430
K1566.0430
36
224
32
398
10
17
430
278
6-7
430
10
0.2355
Yes
83024230
4059245497881
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0450
K1566.0450
36
224
32
418
10
17
450
278
6-7
450
10
0.2461
Yes
83024230
4059245497898
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0480
K1566.0480
36
256
32
448
10
17
480
310
6-7
480
10
0.2653
Yes
83024230
4059245497904
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0500
K1566.0500
36
256
32
468
10
17
500
310
6-7
500
10
0.2725
Yes
83024230
4059245497911
31.12.2099
98% Warenverfügbarkeit. N...
K1566.0550
K1566.0550
36
288
32
518
10
17
550
342
6-7
550
10
0.2997
Yes
83024230
4059245497928
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청