Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1664 - Power clamp 3 stage
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Clamping units
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/spanneinheiten/04629-10_asmtab.prj},{NB=K1664.120170168},{AMIN=68},{AMAX=172},{B=85},{B1=25},{NUTB=22},{N=22},{H=140},{H2=207},{H3=52},{H4=34},{H5=34},{L=170},{L1=29.0},{SW=12},{SPANNKRAFT=49},{ANZDMM1=220},{ANZDMM2=200},{GEW=11.1000},{ZTN=82057000},{EAN=4059245536849},{TYP=4},{TYP1=4.0},{TYP2=0.00},{XA=0.00},{NDM=20},{NDM1=24},{BESTKIPP=K1664.1201701},{AUSF=lang},{FORM=A},{FORMT=mit Spannarm},{H1=16-169},{D=M20},{D1=M24},{BS=Infotext},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH},{PPATH=04629-10_schb.prj},{EOL=31.12.2099},{S=68}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
H1
Hohe
[mm]
AMIN
min
[mm]
AMAX
max
[mm]
B
width
[mm]
B1
slot width
[mm]
NUTB
slot width
[mm]
N
slot width
[mm]
D
threaded hole
[mm]
D1
threaded hole
[mm]
H
Length
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
sw
[mm]
SPANNKRAFT
Spannkraft kN
[kN]
ANZDMM1
Anziehdrehmoment M1
[Nm]
ANZDMM2
Anziehdrehmoment M2
[Nm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1664.212065130
K1664.2120651
kurz
A
mit Spannarm
9-74
30
58
52
13
14
14
M12
M12
67
98
25
16
16
65
14.5
6
22
55
40
1.1200
82057000
4059245536818
31.12.2099
98% Warenverfügbarkeit. N...
K1664.112130137
K1664.1121301
lang
A
mit Spannarm
13-129
37
106
68
18
14
14
M12
M16
101
146
34
27
27
130
22.5
8
30
100
70
4.6000
82057000
4059245536825
31.12.2099
98% Warenverfügbarkeit. N...
K1664.116150148
K1664.1161501
lang
A
mit Spannarm
16-147
48
144
75
20
18
18
M16
M20
116
175
43
29
29
150
25.0
10
43
200
150
6.9900
82057000
4059245536832
31.12.2099
98% Warenverfügbarkeit. N...
K1664.120170168
K1664.1201701
lang
A
mit Spannarm
16-169
68
172
85
25
22
22
M20
M24
140
207
52
34
34
170
29.0
12
49
220
200
11.1000
82057000
4059245536849
31.12.2099
98% Warenverfügbarkeit. N...
K1664.21206500
K1664.2120650
kurz
B
ohne Spannarm
9-74
0
0
52
0
14
14
M12
0
67
0
25
16
16
65
14.5
0
22
0
40
0.7950
82057000
4059245536856
31.12.2099
98% Warenverfügbarkeit. N...
K1664.11213000
K1664.1121300
lang
B
ohne Spannarm
13-129
0
0
68
0
14
14
M12
0
101
0
34
27
27
130
22.5
0
30
0
70
3.4400
82057000
4059245536863
31.12.2099
98% Warenverfügbarkeit. N...
K1664.11615000
K1664.1161500
lang
B
ohne Spannarm
16-147
0
0
75
0
18
18
M16
0
116
0
43
29
29
150
25.0
0
43
0
150
5.2500
82057000
4059245536870
31.12.2099
98% Warenverfügbarkeit. N...
K1664.12017000
K1664.1201700
lang
B
ohne Spannarm
16-169
0
0
85
0
22
22
M20
0
140
0
52
34
34
170
29.0
0
49
0
200
7.9400
82057000
4059245536887
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청