Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0017 - Hook clamp holders
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Hook clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/sapannhaken/04375.prj},{NB=K0017.10063},{BESTKIPP=K0017.10063},{D=20},{D1=M 10},{D2=M 12},{D3=32},{L=63},{L1=93},{L2=30},{L3=21},{SW=30},{ANZM=39.2},{GEW=0.3241},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245031313},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{NDM=10.000},{ST=1.50},{NDM1=12.000},{XA=9.40},{H=22.500},{LSW=15.000},{IMPERIAL=MM},{XB=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
borehole
[mm]
D1
Internal thread
ⁿ/ₐ
D2
External thread
ⁿ/ₐ
D3
diameter
[mm]
L
Length
[mm]
L1
Total length
[mm]
L2
Depth
[mm]
L3
Depth
[mm]
SW
Width across flats
[mm]
ANZM
tightening torque
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0017.04035
K0017.04035
10
M04
M06
14
35
46
16
13
12
2.7
0.0300
Yes
84662080
4059245537037
31.12.2099
98% Warenverfügbarkeit. N...
K0017.06040
K0017.06040
12
M06
M08
16
40
54
19
14
13
7.0
0.0450
Yes
84662080
4059245537044
31.12.2099
98% Warenverfügbarkeit. N...
K0017.08055
K0017.08055
18
M 8
M 8
24
55
74
25
20
22
29.4
0.1385
Yes
84662080
4059245031306
31.12.2099
98% Warenverfügbarkeit. N...
K0017.10063
K0017.10063
20
M 10
M 12
32
63
93
30
21
30
39.2
0.3241
Yes
84662080
4059245031313
31.12.2099
98% Warenverfügbarkeit. N...
K0017.10080
K0017.10080
20
M 10
M 12
32
80
110
30
23
30
39.2
0.4294
Yes
84662080
4059245031320
31.12.2099
98% Warenverfügbarkeit. N...
K0017.12080
K0017.12080
25
M 12
M 12
40
80
110
40
25
36
49.0
0.6033
Yes
84662080
4059245031337
31.12.2099
98% Warenverfügbarkeit. N...
K0017.12100
K0017.12100
25
M 12
M 12
40
100
130
40
28
36
49.0
0.8007
Yes
84662080
4059245031344
31.12.2099
98% Warenverfügbarkeit. N...
K0017.16080
K0017.16080
32
M 16
M 16
50
80
110
40
25
46
78.4
0.9331
Yes
84662080
4059245031351
31.12.2099
98% Warenverfügbarkeit. N...
K0017.16100
K0017.16100
32
M 16
M 16
50
100
130
40
28
46
78.4
1.2330
Yes
84662080
4059245031368
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청