Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0891 - Side clamps robust
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/niderzugspanner/04500.prj},{NB=K0891.19 (0)},{L=179.0},{L1=112.5},{B=65},{B1=19},{H=85},{H1=38},{H2=99},{H3=40},{S=12},{GEW=4.0850},{EAN=4059245237326},{H4=63.000},{W1=120.000},{W2=150.000},{DK=24.000},{SW=14.000},{S1W=8.000},{HK=18.000},{L2=84.500},{L3=17.000},{L5=22.000},{BESTKIPP=K0891.19},{REF=12,14,16,18},{F=8/15/20/28},{F1=1,2/2,2/3/4,2},{DREHMOMENT=20/40/45/60},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{ZGT=Anziehdrehmoment max. 50 Nm },{IMPERIAL=MM},{EOL=31.12.2099},{S1=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
REF
suitable for slot width
ⁿ/ₐ
L
Total length
[mm]
L1
Length
[mm]
B
total width
[mm]
B1
width
[mm]
H
height min.
[mm]
H1
height
[mm]
H2
height max.
[mm]
H3
height
[mm]
S
Thickness
[mm]
F
horizontal clamping force
[kN]
F1
vertical clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0891.19 (0)
K0891.19
12,14,16,18
179.0
112.5
65
19
85
38
99
40
12
8/15/20/28
1,2/2,2/3/4,2
20/40/45/60
4.0850
Yes
84662080
4059245237326
31.12.2099
98% Warenverfügbarkeit. N...
K0891.26 (0)
K0891.26
20,22,24,28,30
230.0
138.5
75
26
100
45
118
40
12
25/25/32/32/36
4,5/4,5/4,8/4,8/5,4
85/85/95/95/110
6.6550
Yes
84662080
4059245237333
31.12.2099
98% Warenverfügbarkeit. N...
K0891.38 (0)
K0891.38
32,36,42
265.0
158.0
90
38
120
56
145
40
12
50
7,5
160.00
10.9000
Yes
84662080
4059245237340
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청