Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0649 - Wedge clamps machinable
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Wedge clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/keilspanner/04524_2_asmtab.prj},{NB=K0649.3116},{BESTKIPP=K0649.3116},{AUSF=schmal},{AMIN=65.0},{AMAX=72.0},{B=40},{C=29},{E=4.0},{D=M 16 x 60},{SPANNK=38},{ADREH=160},{GEW=0.5161},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245032884},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{TYP4=4},{GEWINDE=M 16},{LAENGE=60},{XF=22.0},{XO=32.5},{IMPERIAL=MM},{PPATH=04524_2_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AMIN
length min.
[mm]
AMAX
Length max.
[mm]
B
width
[mm]
C
height
[mm]
E
height
[mm]
D
DIN 6912
ⁿ/ₐ
SPANNK
Clamping force ca.
[kN]
ADREH
tightening torque MA
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0649.3108
K0649.3108
schmal
36.5
39.5
24
15
2.0
M 8 x 25
11
19
0.0905
Yes
84662080
4059245032853
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3110
K0649.3110
schmal
42.0
47.0
28
19
3.5
M 10 x 25
15
37
0.1549
Yes
84662080
4059245032860
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3112
K0649.3112
schmal
54.0
59.5
30
22
3.5
M 12 x 40
23
65
0.2465
Yes
84662080
4059245032877
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3116
K0649.3116
schmal
65.0
72.0
40
29
4.0
M 16 x 60
38
160
0.5161
Yes
84662080
4059245032884
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3208
K0649.3208
breit
36.5
39.5
30
15
2.0
M 8 x 25
11
19
0.1148
Yes
84662080
4059245032891
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3210
K0649.3210
breit
42.0
47.0
38
19
3.5
M 10 x 25
15
37
0.2162
Yes
84662080
4059245032907
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3212
K0649.3212
breit
54.0
59.5
48
22
3.5
M 12 x 40
23
65
0.4075
Yes
84662080
4059245032914
31.12.2099
98% Warenverfügbarkeit. N...
K0649.3216
K0649.3216
breit
65.0
72.0
48
29
4.0
M 16 x 60
38
160
0.6258
Yes
84662080
4059245032921
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청