Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1551 - Toggle presses for pneumatic operation
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1551_asmtab.prj},{NB=K1551.060000},{S=25},{A=157},{A1=95},{A2=95},{A3=53.9},{A4=46},{A5=46.5},{A6=12},{A7=44},{B=105},{B1=80},{B2=70},{C1=14.0},{D=9},{D1=14.0},{D3=15.5},{H=412},{H1=32},{H2=55},{L=30},{L1=41},{L2=30},{GEW=0.0390},{EAN=4059245497355},{TYP=5},{TYP1=1},{XA=8},{XB=24},{XC=90.22030},{XD=5},{XE=27},{XF=8},{XG=30},{XH=6},{TYP2=8},{BESTKIPP=K1551.06000},{D2=M8},{M=M8},{R=G1/8},{SPANNKRAFT=3000},{HALTEKRAFTF2=6000},{LVDH=0,04 DM³},{BDRUCK=2-6},{N=60},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1551_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
S
stroke
[mm]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
A6
distance
[mm]
A7
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
R
thread
[mm]
SPANNKRAFT
Clamping force F1
[N]
HALTEKRAFTF2
Haltekraft F2 bei 6 bar
[N]
LVDH
Air consumption per up-and-down stroke
ⁿ/ₐ
BDRUCK
Operating pressure
[Bar]
N
Horizontal Pneumatic Clamps
[Bar]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1551.06000
K1551.06000
25
157
95
95
53.9
46
46.5
12
44
105
80
70
14.0
9
14.0
M8
15.5
412
32
55
30
41
30
M8
G1/8
3000
6000
0,04 DM³
2-6
60
0.0390
Yes
84662080
4059245497355
31.12.2099
98% Warenverfügbarkeit. N...
K1551.12000
K1551.12000
32
210
115
113
59.0
63
49.6
18
60
126
95
80
21.0
11
19.9
M10
20.0
575
40
100
40
55
40
M10
G1/8
5000
12000
0,1 DM³
2-6
50
0.0390
Yes
84662080
4059245497362
31.12.2099
98% Warenverfügbarkeit. N...
K1551.25000
K1551.25000
50
238
145
139
61.0
79
52.0
22
75
150
125
90
26.0
11
25.0
M10
30.0
747
50
120
60
102
60
M12
G1/8
7000
25000
0,25 DM³
2-6
40
0.0390
Yes
84662080
4059245497379
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청