Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0086 - Toggle clamps push-pull without mounting bracket
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05838_asmtab.prj},{NB=K0086.0350_(0)},{OG=185},{F=110},{F2=3500},{F1=1500},{B3=20.5},{C1=9.5},{D1=10},{D2=19.0},{H=106.5},{L=123},{L1=49},{L2=16},{L3=18},{L4=33},{R=97},{C=25},{GEW=0.2635},{EAN=4059245035410},{NDM=6},{NDM1=16},{XA=25.000},{W=1.73570},{W1=170.85216},{BESTKIPP=K0086.0350},{PASSKG=K0100.28},{M=M 6 x 25},{M1=M 16 x 1.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{PPATH=05838_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
F
hand force
[N]
F2
Holding force
[N]
F1
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
B3
width
[mm]
C1
height
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
M
thread
ⁿ/ₐ
M1
thread 1
ⁿ/ₐ
R
Radius
[mm]
C
stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0086.0350
K0086.0350
185
110
3500
1500
K0100.28
20.5
9.5
10
19.0
106.5
123
49
16
18
33
M 6 x 25
M 16 x 1.5
97
25
0.2635
Yes
82057000
4059245035410
31.12.2099
98% Warenverfügbarkeit. N...
K0086.0550
K0086.0550
185
140
5500
1600
K0100.30
24.5
12.0
13
24.0
130.0
159
60
20
30
40
M 8 x 40
M 20 x 1.5
118
38
0.4813
Yes
82057000
4059245035427
31.12.2099
98% Warenverfügbarkeit. N...
K0086.0750
K0086.0750
185
160
7500
1600
K0100.33
31.0
14.2
16
28.5
149.0
235
93
23
40
70
M 10 x 50
M 24 x 1.5
135
67
0.9568
Yes
82057000
4059245035434
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청