Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0079 - Toggle clamps hook horizontal with catch plate
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05820_asmtab.prj},{NB=K0079.0430_GESCHLOSSEN},{OG=155},{F=200},{F1=4000},{F2=7000},{A=51},{A1=32},{B=72},{B1=52.5},{B2=43.5},{B3=78},{B4=59},{B5=50},{D=8.5},{D1=12},{H=49},{L=310},{L1=84},{L2=104},{L3=115},{R=10},{T=27.0},{GEW=1.0130},{EAN=4059245035151},{TYP=3.000},{XA=12.83808},{XB=37.83808},{BESTKIPP=K0079.0430},{MATERIAL=Stahl},{PASSKG=K0100.34},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP},{PPATH=05820_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OG
opening angle of handle
[°]
F
hand force
[N]
F1
pull force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B4
Width
[mm]
B5
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Clamp travel
[mm]
R
Radius
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0079.0130
K0079.0130
Steel
155
100
1500
K0100.19
26
13
39
27.0
22.2
43
31
26
5.2
6
26
171
45
58
70
6
13.5
0.1632
Yes
82057000
4059245035113
31.12.2099
98% Warenverfügbarkeit. N...
K0079.0270
K0079.0270
Steel
155
160
3000
K0100.28
35
19
52
36.0
29.0
57
41
34
6.5
8
35
248
68
84
90
7
20.0
0.3752
Yes
82057000
4059245035137
31.12.2099
98% Warenverfügbarkeit. N...
K0079.0430
K0079.0430
Steel
155
200
4000
K0100.34
51
32
72
52.5
43.5
78
59
50
8.5
12
49
310
84
104
115
10
27.0
1.0130
Yes
82057000
4059245035151
31.12.2099
98% Warenverfügbarkeit. N...
K0079.0130N
K0079.0130N
Stainless steel
155
100
1500
K0100.19
26
13
39
27.0
22.2
43
31
26
5.2
6
26
171
45
58
70
6
13.5
0.1606
Yes
82057000
4059245035120
31.12.2099
98% Warenverfügbarkeit. N...
K0079.0270N
K0079.0270N
Stainless steel
155
160
3000
K0100.28
35
19
52
36.0
29.0
57
41
34
6.5
8
35
248
68
84
90
7
20.0
0.3751
Yes
82057000
4059245035144
31.12.2099
98% Warenverfügbarkeit. N...
K0079.0430N
K0079.0430N
Stainless steel
155
200
4000
K0100.34
51
32
72
52.5
43.5
78
59
50
8.5
12
49
310
84
104
115
10
27.0
1.0160
Yes
82057000
4059245035168
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청