Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1006 - Hinges plastic with fastening screw
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27882_asmtab.prj},{NB=K1006.063220200},{A1=20.0},{A2=20.0},{A3=32.0},{A4=32.0},{B=64},{B2=40},{D2=5},{D3=12},{H=13.0},{L=20},{F1=412},{GEW=0.0872},{EAN=4059245219698},{F2=1760},{NDM=6.000},{TYP=3.000},{TYP1=1.000},{XA=13.0},{XB=24.5},{XC=1.0},{XD=8.0},{XE=20.5},{XH=1.000},{BESTKIPP=K1006.06322020},{MATERIAL=Kunststoff},{A=64},{D1=M6},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27882_schb.prj},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Distance
[mm]
A4
Distance
[mm]
B
Width
[mm]
B2
Distance
[mm]
D1
Thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
Height
[mm]
L
Length
[mm]
F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHs
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1006.05241515
K1006.05241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M5
5
10
10.5
15
1780
0.0462
Yes
39269099
4059245219674
31.12.2099
98% availability of produ...
K1006.06241515
K1006.06241515
Plastic
48
15.0
15.0
24.0
24.0
48
30
M6
5
10
10.5
15
1780
0.0488
Yes
39269099
4059245219681
31.12.2099
98% availability of produ...
K1006.06322020
K1006.06322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M6
5
12
13.0
20
412
0.0872
Yes
39269099
4059245219698
31.12.2099
98% availability of produ...
K1006.08322020
K1006.08322020
Plastic
64
20.0
20.0
32.0
32.0
64
40
M8
5
12
13.0
20
4120
0.0995
Yes
39269099
4059245219704
31.12.2099
98% availability of produ...
K1006.08483232
K1006.08483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M8
8
18
19.0
20
4900
0.2637
Yes
39269099
4059245219711
31.12.2099
98% availability of produ...
K1006.10483232
K1006.10483232
Plastic
95
31.5
31.5
47.5
47.5
95
60
M10
8
18
19.0
20
4900
0.2768
Yes
39269099
4059245219728
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청