Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1810 - Hinges, stainless steel with fastening screws
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27876-11_asmtab.prj},{NB=K1810.826510},{BESTKIPP=K1810.82651},{OBFLGK=gestrahlt},{MATERIAL=Edelstahl},{ROT=0},{FORM=A},{A=82},{A1=32},{A2=23},{A3=25},{B=65},{B1=32},{D=M6},{H=4},{L=50},{GEW=0.1965},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245615940},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=2},{PPATH=27876-11_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Width
[mm]
A1
Distance
[mm]
A2
Width
[mm]
A3
Distance
[mm]
B
Width
[mm]
B1
Distance
[mm]
D
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1810.82650
K1810.82650
polished
Stainless steel
A
82
32
23
25
65
32
M6
4
50
0.1947
Yes
83021090
4059245615933
31.12.2099
98% Warenverfügbarkeit. N...
K1810.82651
K1810.82651
blasted
Stainless steel
A
82
32
23
25
65
32
M6
4
50
0.1965
Yes
83021090
4059245615940
31.12.2099
98% Warenverfügbarkeit. N...
K1810.65650
K1810.65650
polished
Stainless steel
B
65
40
0
0
65
25
M6
4
50
0.1433
Yes
83021090
4059245615957
31.12.2099
98% Warenverfügbarkeit. N...
K1810.65651
K1810.65651
blasted
Stainless steel
B
65
40
0
0
65
25
M6
4
50
0.1346
Yes
83021090
4059245615964
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1853 - Hinges, stainless steel with fastening screws
KIPP
27.05.2024
K1341 - Hinges stainless steel
KIPP
27.05.2024
K1441 - Hinges steel maintenance-free
KIPP
27.05.2024
K1448 - Hinges steel or stainless steel internal, opening angle 125°
KIPP
27.05.2024
K1809 - Hinges, stainless steel
KIPP
27.05.2024
K1810 - Hinges, stainless steel with fastening screws
KIPP USA
05.06.2024
Stainless Steel Combi Hinge 40, Detachable
FATH
28.06.2024
Half round stainless steel hinge, sandblasted and polished
MOVET
13.12.2019
27875-10 - Hinges, stainless steel with fastening screws
norelem
26.06.2024
K1173 - Spring hinges, steel, stainless steel or aluminium 50 mm
KIPP
27.05.2024
K1085 - Hinges stainless steel
KIPP
27.05.2024
K1730 - Quarter turn latches
KIPP
27.05.2024
K2101 - Hinges aluminium, in-frame, with step type I
KIPP
27.05.2024
27876-11 - Hinges, stainless steel with fastening screws
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청