Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1899 - Hinges die-cast zinc with fastening screws
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27868-20_asmtab.prj},{NB=K1899.062528151_0},{BESTKIPP=K1899.062528151},{MATERIAL=Edelstahl},{FORM=A},{W=0},{A=63},{A1=15.0},{A2=28.0},{A3=25},{A4=38},{B=50},{B1=30},{D1=M6},{S=6},{H=11.5},{L=12.0},{F1=3650},{F2=850},{GEW=0.1190},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059245816811},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{WX=90},{PPATH=27868-20_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
[mm]
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
total width
[mm]
B1
Distance
[mm]
D1
Diameter
[mm]
S
height
[mm]
H
total height
[mm]
L
Length
[mm]
F1
load-bearing capacity
[N]
F2
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
WX
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1899.052012121
K1899.052012121
Stainless steel
A
40
12.5
12.5
20
20
40
25
M5
5
9.0
12.0
3650
2000
0.0590
Yes
83021090
4059245816750
0
31.12.2099
98% availability of produ...
K1899.052012122
K1899.052012122
Stainless steel
A
40
12.5
12.5
20
20
40
25
M5
5
9.0
12.0
3650
2000
0.0590
Yes
83021090
4059245816767
0
31.12.2099
98% availability of produ...
K1899.062515151
K1899.062515151
Stainless steel
B
50
15.0
15.0
25
25
50
30
M6
6
11.5
12.0
3650
2000
0.1020
Yes
83021090
4059245816774
0
31.12.2099
98% availability of produ...
K1899.062515152
K1899.062515152
Stainless steel
B
50
15.0
15.0
25
25
50
30
M6
6
11.5
12.0
3650
2000
0.1020
Yes
83021090
4059245816781
0
31.12.2099
98% availability of produ...
K1899.063828281
K1899.063828281
Stainless steel
C
76
28.0
28.0
38
38
50
30
M6
6
11.5
12.0
3650
900
0.1450
Yes
83021090
4059245816798
90
31.12.2099
98% availability of produ...
K1899.063828282
K1899.063828282
Stainless steel
C
76
28.0
28.0
38
38
50
30
M6
6
11.5
12.0
3650
900
0.1450
Yes
83021090
4059245816804
90
31.12.2099
98% availability of produ...
K1899.062528151
K1899.062528151
Stainless steel
A
63
15.0
28.0
25
38
50
30
M6
6
11.5
12.0
3650
850
0.1190
Yes
83021090
4059245816811
90
31.12.2099
98% availability of produ...
K1899.062528152
K1899.062528152
Stainless steel
A
63
15.0
28.0
25
38
50
30
M6
6
11.5
12.0
3650
850
0.1190
Yes
83021090
4059245816828
90
31.12.2099
98% availability of produ...
K1899.083018181
K1899.083018181
Stainless steel
B
60
18.0
18.0
30
30
60
36
M8
8
15.0
14.5
4500
4500
0.1940
Yes
83021090
4059245816835
0
31.12.2099
98% availability of produ...
K1899.083018182
K1899.083018182
Stainless steel
B
60
18.0
18.0
30
30
60
36
M8
8
15.0
14.5
4500
4500
0.1940
Yes
83021090
4059245816842
0
31.12.2099
98% availability of produ...
K1899.083045181
K1899.083045181
Stainless steel
C
90
18.0
45.0
30
60
60
36
M8
8
15.0
14.0
5500
2500
0.2770
Yes
83021090
4059245816859
90
31.12.2099
98% availability of produ...
K1899.083045182
K1899.083045182
Stainless steel
C
90
18.0
45.0
30
60
60
36
M8
8
15.0
14.0
5500
2500
0.2770
Yes
83021090
4059245816866
90
31.12.2099
98% availability of produ...
K1899.086045451
K1899.086045451
Stainless steel
C
120
45.0
45.0
60
60
60
36
M8
8
15.0
14.0
5500
1300
0.3640
Yes
83021090
4059245816873
90
31.12.2099
98% availability of produ...
K1899.086045452
K1899.086045452
Stainless steel
C
120
45.0
45.0
60
60
60
36
M8
8
15.0
14.0
5500
1300
0.3640
Yes
83021090
4059245816880
90
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청