Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1822 - Spacer sleeve, stainless steel with seal washer in Hygienic DESIGN
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07219.prj},{NB=K1822.11108X50},{BESTKIPP=K1822.11108X50},{MATERIAL=Edelstahl},{D=8.4},{D1=18},{D2=19.74},{H=2.5},{L=50},{R=3.5},{GEW=0.0680},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245618439},{ZGT=Distanzhülse},{ZGT1=Dichtring},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1822.11106X30
K1822.11106X30
Edelstahl
6.4
14
15.74
2.5
30
3.5
0.0280
Yes
73269086
4059245618385
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11106X40
K1822.11106X40
Edelstahl
6.4
14
15.74
2.5
40
3.5
0.0380
Yes
73269086
4059245618392
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11106X50
K1822.11106X50
Edelstahl
6.4
14
15.74
2.5
50
3.5
0.0480
Yes
73269086
4059245618408
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11108X30
K1822.11108X30
Edelstahl
8.4
18
19.74
2.5
30
3.5
0.0480
Yes
73269086
4059245618415
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11108X40
K1822.11108X40
Edelstahl
8.4
18
19.74
2.5
40
3.5
0.0580
Yes
73269086
4059245618422
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11108X50
K1822.11108X50
Edelstahl
8.4
18
19.74
2.5
50
3.5
0.0680
Yes
73269086
4059245618439
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11110X30
K1822.11110X30
Edelstahl
10.5
22
23.74
2.5
30
3.5
0.0800
Yes
73269086
4059245618446
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11110X40
K1822.11110X40
Edelstahl
10.5
22
23.74
2.5
40
3.5
0.0950
Yes
73269086
4059245618453
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11110X50
K1822.11110X50
Edelstahl
10.5
22
23.74
2.5
50
3.5
0.1090
Yes
73269086
4059245618460
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11112X30
K1822.11112X30
Edelstahl
13.0
26
28.25
3.0
30
4.0
0.1200
Yes
73269086
4059245618477
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11112X40
K1822.11112X40
Edelstahl
13.0
26
28.25
3.0
40
4.0
0.1400
Yes
73269086
4059245618484
31.12.2099
98% Warenverfügbarkeit. N...
K1822.11112X50
K1822.11112X50
Edelstahl
13.0
26
28.25
3.0
50
4.0
0.1600
Yes
73269086
4059245618491
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청