Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2064 - Rigid couplings one-piece
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23050.prj},{NB=K2064.1500},{BESTKIPP=K2064.1500},{MATERIAL=Stahl},{C=M 10 x 25},{D1=50},{D4=85},{L=124},{R=93.2},{ANZDM=77},{NM=2250},{GEW=3.3400},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{EAN=4059245833863},{NDM=10.0},{SW=8.0},{XA=25.0},{XB=16.0},{XC=10.0},{XD=11.0},{XE=18.0},{XF=34.000},{XG=32.000},{XH=2.000},{XI=10.000},{XJ=15.000},{XK=46.000},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
C
diameter
[(DIN 912 A2 - 70)]
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[Nm]
R
diameter
[mm]
ANZDM
Tightening torque of screws (nm)
[Nm]
NM
nominal torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2064.1080
K2064.1080
Steel
M 3 x 8
8
24
35
26.8
2,1
50
0.0973
Yes
84836040
4059245833740
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1100
K2064.1100
Steel
M 4 x 12
10
29
45
32.7
4,6
70
0.1886
Yes
84836040
4059245833757
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1120
K2064.1120
Steel
M 4 x 12
12
29
45
32.7
4,6
70
0.1807
Yes
84836040
4059245833764
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1140
K2064.1140
Steel
M 5 x 16
14
34
50
39.4
9,5
190
0.2746
Yes
84836040
4059245833771
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1150
K2064.1150
Steel
M 5 x 16
15
34
50
39.4
9,5
190
0.2639
Yes
84836040
4059245833788
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1160
K2064.1160
Steel
M 5 x 16
16
34
50
39.4
9,5
190
0.2554
Yes
84836040
4059245833795
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1190
K2064.1190
Steel
M 6 x 18
19
42
65
48.2
16
300
0.5097
Yes
84836040
4059245833801
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1200
K2064.1200
Steel
M 6 x 18
20
42
65
48.2
16
350
0.5058
Yes
84836040
4059245833818
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1350
K2064.1350
Steel
M 6 x 18
25
45
75
50.8
16
390
0.5955
Yes
84836040
4059245833825
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1250
K2064.1250
Steel
M 6 x 18
30
54
83
58.6
16
475
0.9154
Yes
84836040
4059245833832
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1350
K2064.1350
Steel
M 8 x 25
35
67
95
74.1
39
1100
1.7920
Yes
84836040
4059245833825
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1400
K2064.1400
Steel
M 8 x 25
40
77
108
83.4
39
1325
2.7100
Yes
84836040
4059245833856
31.12.2099
98% Warenverfügbarkeit. N...
K2064.1500
K2064.1500
Steel
M 10 x 25
50
85
124
93.2
77
2250
3.3400
Yes
84836040
4059245833863
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2080
K2064.2080
Stainless steel
M 3 x 8
8
24
35
26.8
1,1
16
0.0985
Yes
84836040
4059245833870
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2100
K2064.2100
Stainless steel
M 4 x 12
10
29
45
32.7
2,5
70
0.1900
Yes
84836040
4059245833887
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2120
K2064.2120
Stainless steel
M 4 x 12
12
29
45
32.7
2,5
70
0.1779
Yes
84836040
4059245833894
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2140
K2064.2140
Stainless steel
M 5 x 16
14
34
50
39.4
5,4
160
0.2777
Yes
84836040
4059245833900
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2150
K2064.2150
Stainless steel
M 5 x 16
15
34
50
39.4
5,4
160
0.2662
Yes
84836040
4059245833917
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2160
K2064.2160
Stainless steel
M 5 x 16
16
34
50
39.4
5,4
160
0.2575
Yes
84836040
4059245833924
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2190
K2064.2190
Stainless steel
M 6 x 18
19
42
65
48.2
9,6
260
0.5235
Yes
84836040
4059245833931
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2200
K2064.2200
Stainless steel
M 6 x 18
20
42
65
48.2
9,6
300
0.5049
Yes
84836040
4059245833948
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2250
K2064.2250
Stainless steel
M 6 x 18
25
45
75
50.8
9,6
325
0.6023
Yes
84836040
4059245833955
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2300
K2064.2300
Stainless steel
M 6 x 18
30
54
83
58.6
9,6
400
0.9700
Yes
84836040
4059245833962
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2350
K2064.2350
Stainless steel
M 8 x 25
35
67
95
74.1
23
330
1.8000
Yes
84836040
4059245833979
31.12.2099
98% Warenverfügbarkeit. N...
K2064.2400
K2064.2400
Stainless steel
M 8 x 25
40
77
108
83.4
23
400
2.7090
Yes
84836040
4059245833986
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청