Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1881 - Metal bellows couplings, mini with removeable clamp hubs
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Couplings
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/kupplungen/23003-08_asmtab.prj},{NB=K1881.0200380606},{GR=20},{DM=2.0},{TM=27.0},{TS=1300},{FSR=21},{FSA=11},{WVR=0.20},{WVA=0.4},{WV=1.5},{DZ=15000},{D1=6},{D2=6},{D1D2MIN=3},{D1D2MAX=14},{D1D2PFN=14},{D4=25.0},{L=38},{L1=24.4},{L2=3.5},{L3=11.0},{A=9.0},{R=27.0},{ANZDMS=2.00},{GEW=0.0320},{EAN=4059245678129},{NDM=3.000},{SW=2.500},{XB=8.000},{XC=10.000},{XD=5.800},{XE=5.500},{XF=3.000},{XG=0.800},{XH=9.800},{XI=6.000},{XJ=24.000},{XK=1.200},{XL=4.000},{XM=8.000},{XN=7.000},{XO=13.600},{XP=25.000},{TYP=16},{BESTKIPP=K1881.0200380606},{C=M3},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23003-08_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DM
max. Drehmoment
ⁿ/ₐ
TM
Trägheitsmoment
ⁿ/ₐ
TS
Torsionssteife
ⁿ/ₐ
FSR
Federsteifigkeit radial
ⁿ/ₐ
FSA
Federsteifigkeit axial
ⁿ/ₐ
WVR
max. Wellenversatz radial
ⁿ/ₐ
WVA
max. Wellenversatz axial
ⁿ/ₐ
WV
max. Winkelversatz
ⁿ/ₐ
DZ
revolution per minute max.
ⁿ/ₐ
D1
(H7)
ⁿ/ₐ
D2
(H7)
ⁿ/ₐ
D1D2MIN
D1/D2 min.
ⁿ/ₐ
D1D2MAX
D1/D2 max.
ⁿ/ₐ
D1D2PFN
D1/D2 max. bei Passfedernut
ⁿ/ₐ
D4
Diameter
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
A
distance
ⁿ/ₐ
R
Diameter
ⁿ/ₐ
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
Anziehdrehmoment der Schrauben
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1881.0050250303
K1881.0050250303
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
25
16.0
2.5
7.0
5.2
17.5
M2
0.43
0.0078
Yes
84836040
4059245677979
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0050250404
K1881.0050250404
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
4
4
3
8
8
15.5
25
16.0
2.5
7.0
5.2
17.5
M2
0.43
0.0078
Yes
84836040
4059245677986
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0050250505
K1881.0050250505
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
25
16.0
2.5
7.0
5.2
17.5
M2
0.43
0.0078
Yes
84836040
4059245677993
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0050250606
K1881.0050250606
5
0.5
2.8
200
18
10
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
25
16.0
2.5
7.0
5.2
17.5
M2
0.43
0.0078
Yes
84836040
4059245678006
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0100260303
K1881.0100260303
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
26
17.0
2.5
7.0
5.2
17.5
M2
0.43
0.0093
Yes
84836040
4059245678013
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0100260305
K1881.0100260305
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
3
5
3
8
8
15.5
26
17.0
2.5
7.0
5.2
17.5
M2
0.43
0.0093
Yes
84836040
4059245678020
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0100260505
K1881.0100260505
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
26
17.0
2.5
7.0
5.2
17.5
M2
0.43
0.0093
Yes
84836040
4059245678037
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0100260506
K1881.0100260506
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
5
6
3
8
8
15.5
26
17.0
2.5
7.0
5.2
17.5
M2
0.43
0.0093
Yes
84836040
4059245678044
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0100260606
K1881.0100260606
10
1.0
3.4
380
31
20
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
26
17.0
2.5
7.0
5.2
17.5
M2
0.43
0.0093
Yes
84836040
4059245678051
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260505
K1881.0150260505
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
5
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678068
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260506
K1881.0150260506
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
6
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678075
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260508
K1881.0150260508
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
5
8
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678082
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260606
K1881.0150260606
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
6
6
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678099
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260608
K1881.0150260608
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
6
8
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678105
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0150260808
K1881.0150260808
15
1.5
8.0
750
59
15
0.10
0.3
1.5
15000
8
8
3
10
10
20.0
26
14.4
3.0
8.5
7.0
21.0
M2.5
0.85
0.0130
Yes
84836040
4059245678112
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200380606
K1881.0200380606
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
6
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678129
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200380608
K1881.0200380608
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
8
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678136
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200380610
K1881.0200380610
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
6
10
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678143
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200380808
K1881.0200380808
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
8
8
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678150
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200380810
K1881.0200380810
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
8
10
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678167
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0200381010
K1881.0200381010
20
2.0
27.0
1300
21
11
0.20
0.4
1.5
15000
10
10
3
14
14
25.0
38
24.4
3.5
11.0
9.0
27.0
M3
2.00
0.0320
Yes
84836040
4059245678174
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0450411010
K1881.0450411010
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
10
6
18
18
32.5
41
24.0
5.0
13.0
12.0
34.0
M4
3.50
0.0610
Yes
84836040
4059245678181
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0450411012
K1881.0450411012
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
12
6
18
18
32.5
41
24.0
5.0
13.0
12.0
34.0
M4
3.50
0.0610
Yes
84836040
4059245678198
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0450411014
K1881.0450411014
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
10
14
6
18
18
32.5
41
24.0
5.0
13.0
12.0
34.0
M4
3.50
0.0610
Yes
84836040
4059245678204
31.12.2099
98% Warenverfügbarkeit. N...
K1881.0450411212
K1881.0450411212
45
4.5
100.0
6500
168
32
0.10
0.3
1.5
15000
12
12
6
18
18
32.5
41
24.0
5.0
13.0
12.0
34.0
M4
3.50
0.0610
Yes
84836040
4059245678211
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청