Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0270 - Clamping levers antibacterial external thread, plastic grip, metal parts stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/k0270_1.prj},{NB=K0270.12206144X20},{D=13.5},{D1=18},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{L=20},{GEW=0.0350},{EAN=4059245220519},{NDM=6.0},{TAB1=2.0},{TYP2=1.0},{TYP=1.0},{TXT=2.060},{TXA=4.500},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
Length
[mm]
D1
height
[mm]
D2
diameter
[mm]
H
diameter
[mm]
H1
diameter
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
height
[mm]
A1
Length
[mm]
B
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0270.12206144X20
K0270.12206144X20
slate grey
2
M6
13.5
18
19.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20
0.0350
Yes
73181520
4059245220519
31.12.2099
98% Warenverfügbarkeit. N...
K0270.12208144X20
K0270.12208144X20
slate grey
2
M8
13.5
18
19.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20
0.0370
Yes
73181520
4059245220533
31.12.2099
98% Warenverfügbarkeit. N...
K0270.12210144X20
K0270.12210144X20
slate grey
2
M10
13.5
18
19.5
28.5
6.5
17.5
41.5
45.5
65
75
9.5
20
20
0.0420
Yes
73181520
4059245220540
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청