Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1626 - Clamping levers, zinc with male thread and clamping force intensifier
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06461-10.prj},{NB=K1626.208186X40},{GR=2},{A=65},{A1=77.5},{B=9.5},{D2=25},{H=38.5},{H2=27.7},{H3=52.6},{H4=55.6},{L=40},{ZZ=20},{GEW=0.0700},{EAN=4059245788408},{DD2=19.0},{HH=28.5},{HH2=17.5},{HH3=42.5},{HH4=45.5},{AA1=74.5},{D=13.5},{D1=18.5},{H1=6.5},{NDM=8},{XI2=1.732},{Z=10.100},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=19.000},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FARBE
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1626.2081X10
K1626.2081X10
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059245503278
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2081X20
K1626.2081X20
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059245503285
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2081X30
K1626.2081X30
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059245503292
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2081X40
K1626.2081X40
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059245503308
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3101X15
K1626.3101X15
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059245503315
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3101X30
K1626.3101X30
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059245503322
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3101X40
K1626.3101X40
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059245503339
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3101X50
K1626.3101X50
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059245503346
31.12.2099
98% Warenverfügbarkeit. N...
K1626.4101X20
K1626.4101X20
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059245503353
31.12.2099
98% Warenverfügbarkeit. N...
K1626.4101X30
K1626.4101X30
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
30
24
0.1650
Yes
73181520
4059245503360
31.12.2099
98% Warenverfügbarkeit. N...
K1626.4101X40
K1626.4101X40
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
40
24
0.1700
Yes
73181520
4059245503377
31.12.2099
98% Warenverfügbarkeit. N...
K1626.4101X50
K1626.4101X50
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
50
24
0.1750
Yes
73181520
4059245503384
31.12.2099
98% Warenverfügbarkeit. N...
K1626.5121X20
K1626.5121X20
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
20
26
0.2560
Yes
73181520
4059245503391
31.12.2099
98% Warenverfügbarkeit. N...
K1626.5121X30
K1626.5121X30
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
30
26
0.2630
Yes
73181520
4059245503407
31.12.2099
98% Warenverfügbarkeit. N...
K1626.5121X40
K1626.5121X40
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
40
26
0.2700
Yes
73181520
4059245503414
31.12.2099
98% Warenverfügbarkeit. N...
K1626.5121X50
K1626.5121X50
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
50
26
0.2770
Yes
73181520
4059245503421
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2082X10
K1626.2082X10
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059245503476
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2082X20
K1626.2082X20
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059245503483
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2082X30
K1626.2082X30
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059245503490
31.12.2099
98% Warenverfügbarkeit. N...
K1626.2082X40
K1626.2082X40
2
seidenmatt
orange RAL 2004
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059245503506
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3102X15
K1626.3102X15
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059245503513
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3102X30
K1626.3102X30
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059245503520
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3102X40
K1626.3102X40
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059245503537
31.12.2099
98% Warenverfügbarkeit. N...
K1626.3102X50
K1626.3102X50
3
seidenmatt
orange RAL 2004
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059245503544
31.12.2099
98% Warenverfügbarkeit. N...
K1626.4102X20
K1626.4102X20
4
seidenmatt
orange RAL 2004
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059245503551
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청