Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0124 - Clamping levers protective cap with internal thread, stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/klemm_spannhebel_exzenterhebel/klemmhebel/06454_1.prj},{NB=K0124.9310},{GR=3},{T=14},{D=16.0},{D1=21.0},{D2=22},{H=41.5},{H1=10.0},{H2=24.0},{H3=54.5},{H4=58.5},{A=80},{A1=91.0},{B=11.0},{ZZ=22},{GEW=0.1443},{EAN=4059245086399},{HX=37.0},{W4=2.070},{TYP=1.000},{NDM=10},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=16.600},{C1=0.400},{C2=0.500},{R=266.620},{R1=2.200},{R2=7.440},{R3=11.280},{R4=8.590},{R5=214.450},{R6=8.000},{R8=5.000},{A2=10.300},{TXT=2.400},{TXA=5.600},{A3=7.000},{A4=55.530},{A5=22.940},{A6=10.600},{C3=1.230},{W=7.100},{W1=18.600},{W2=20.000},{R9=49.100},{R10=8.000},{H5=37.060},{H6=21.570},{H7=16.500},{H8=15.000},{H9=2.700},{H10=6.250},{XA=12.000},{XB=10.000},{XC=1.000},{BESTKIPP=K0124.9310},{X=M 10},{BS=Infotext},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0124.9206
K0124.9206
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0910
Yes
73181600
4059245086368
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9208
K0124.9208
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181600
4059245086375
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9308
K0124.9308
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1510
Yes
73181600
4059245086382
31.12.2099
98% Warenverfügbarkeit. N...
K0124.9310
K0124.9310
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1443
Yes
73181600
4059245086399
31.12.2099
98% Warenverfügbarkeit. N...
K0124.92A2
K0124.92A2
2
1/4-20
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0911
Yes
73181600
4059245384846
31.12.2099
98% Warenverfügbarkeit. N...
K0124.92A3
K0124.92A3
2
5/15-18
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0891
Yes
73181600
4059245384853
31.12.2099
98% Warenverfügbarkeit. N...
K0124.93A3
K0124.93A3
3
5/16-18
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.0150
Yes
73181600
4059245384860
31.12.2099
98% Warenverfügbarkeit. N...
K0124.93A4
K0124.93A4
3
3/8-16
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.0160
Yes
73181600
4059245384877
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청