Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0412 - Reducing bushings
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handwheels, handles, position indicators
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/handraeder_handkurbeln_positionieranzeiger/21940.prj},{NB=K0412.2014},{BESTKIPP=K0412.2014},{A=4.5},{D=20},{D1=14},{D2=5.5},{L=20},{PA=21904},{GEW=0.0250},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245175895},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0412.1006
K0412.1006
2.5
10
6
3.2
14
0.0061
Yes
73269086
4059245175826
31.12.2099
98% availability of produ...
K0412.1008
K0412.1008
2.5
10
8
3.2
14
0.0037
Yes
73269086
4059245175833
31.12.2099
98% availability of produ...
K0412.1406
K0412.1406
3.5
14
6
4.2
17
0.0169
Yes
73269086
4059245175840
31.12.2099
98% availability of produ...
K0412.1408
K0412.1408
3.5
14
8
4.2
17
0.0140
Yes
73269086
4059245175857
31.12.2099
98% availability of produ...
K0412.1410
K0412.1410
3.5
14
10
4.2
17
0.0102
Yes
73269086
4059245175864
31.12.2099
98% availability of produ...
K0412.1412
K0412.1412
3.5
14
12
4.2
17
0.0052
Yes
73269086
4059245175871
31.12.2099
98% availability of produ...
K0412.2012
K0412.2012
4.5
20
12
5.5
20
0.0314
Yes
73269086
4059245175888
31.12.2099
98% availability of produ...
K0412.2014
K0412.2014
4.5
20
14
5.5
20
0.0250
Yes
73269086
4059245175895
31.12.2099
98% availability of produ...
K0412.2016
K0412.2016
4.5
20
16
5.5
20
0.0183
Yes
73269086
4059245175901
31.12.2099
98% availability of produ...
K0412.2018
K0412.2018
4.5
20
18
5.5
20
0.0097
Yes
73269086
4059245175918
31.12.2099
98% availability of produ...
K0412.3012
K0412.3012
4.0
30
12
5.5
30
0.1367
Yes
73269086
4059245175925
31.12.2099
98% availability of produ...
K0412.3014
K0412.3014
4.0
30
14
5.5
30
0.1303
Yes
73269086
4059245175932
31.12.2099
98% availability of produ...
K0412.3016
K0412.3016
4.0
30
16
5.5
30
0.1198
Yes
73269086
4059245175949
31.12.2099
98% availability of produ...
K0412.3018
K0412.3018
4.0
30
18
5.5
30
0.1040
Yes
73269086
4059245175956
31.12.2099
98% availability of produ...
K0412.3020
K0412.3020
4.0
30
20
5.5
30
0.0925
Yes
73269086
4059245175963
31.12.2099
98% availability of produ...
K0412.3025
K0412.3025
4.0
30
25
5.5
30
0.0507
Yes
73269086
4059245175970
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청