Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1093 - Four lobe grips
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k1093.prj},{NB=K1093.44008X20},{D1=40.5},{D2=15.0},{D6=12.0},{H=29.5},{H3=11.0},{T1=3.0},{GEW=0.0296},{EAN=4059245223176},{NDM=8.0},{XA=8.0},{XB=250.0},{XC=1.6},{XD=17.5},{XE=9.5},{XF=20.0},{XG=32.7},{XH=1.8},{XI=26.000},{XJ=14.500},{XK=13.000},{XL=0.000},{XM=0.000},{TYP=1.000},{BESTKIPP=K1093.44008X20},{AUSF=Außengewinde},{FORM=L},{D=M8},{T=-},{L=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T1
distance
[mm]
T
distance
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1093.23006
K1093.23006
tapped bush
K
M6
30.0
15.0
12.0
23.0
9.5
2.0
10.0
-
0.0115
Yes
74152900
4059245223039
31.12.2099
98% Warenverfügbarkeit. N...
K1093.24006
K1093.24006
tapped bush
K
M6
40.5
15.5
12.0
29.5
11.0
3.0
10.0
-
0.0209
Yes
74152900
4059245223046
31.12.2099
98% Warenverfügbarkeit. N...
K1093.24008
K1093.24008
tapped bush
K
M8
40.5
15.0
12.0
27.5
11.0
3.0
14.0
-
0.0213
Yes
74152900
4059245223053
31.12.2099
98% Warenverfügbarkeit. N...
K1093.25208
K1093.25208
tapped bush
K
M8
50.0
20.5
14.5
32.5
11.0
2.5
14.0
-
0.0382
Yes
74152900
4059245223060
31.12.2099
98% Warenverfügbarkeit. N...
K1093.25210
K1093.25210
tapped bush
K
M10
50.0
20.5
14.5
32.5
11.0
2.5
13.0
-
0.0399
Yes
74152900
4059245223077
31.12.2099
98% Warenverfügbarkeit. N...
K1093.26010
K1093.26010
tapped bush
K
M10
59.0
23.0
24.0
40.0
15.0
4.0
14.0
-
0.0637
Yes
74152900
4059245223084
31.12.2099
98% Warenverfügbarkeit. N...
K1093.26012
K1093.26012
tapped bush
K
M12
59.0
23.0
24.0
40.0
15.0
4.0
18.0
-
0.0664
Yes
74152900
4059245223091
31.12.2099
98% Warenverfügbarkeit. N...
K1093.43006X16
K1093.43006X16
External thread
L
M6
30.0
15.0
12.0
23.0
9.5
2.0
-
16
0.0141
Yes
73181520
4059245223107
31.12.2099
98% Warenverfügbarkeit. N...
K1093.43006X20
K1093.43006X20
External thread
L
M6
30.0
15.0
12.0
23.0
9.5
2.0
-
20
0.0148
Yes
73181520
4059245223114
31.12.2099
98% Warenverfügbarkeit. N...
K1093.43006X30
K1093.43006X30
External thread
L
M6
30.0
15.0
12.0
23.0
9.5
2.0
-
30
0.0165
Yes
73181520
4059245223121
31.12.2099
98% Warenverfügbarkeit. N...
K1093.43006X40
K1093.43006X40
External thread
L
M6
30.0
15.0
12.0
23.0
9.5
2.0
-
40
0.0181
Yes
73181520
4059245223138
31.12.2099
98% Warenverfügbarkeit. N...
K1093.43006X50
K1093.43006X50
External thread
L
M6
30.0
15.0
12.0
23.0
9.5
2.0
-
50
0.0198
Yes
73181520
4059245223145
31.12.2099
98% Warenverfügbarkeit. N...
K1093.44006X16
K1093.44006X16
External thread
L
M6
40.5
15.5
12.0
29.5
11.0
3.0
-
16
0.0233
Yes
73181520
4059245223152
31.12.2099
98% Warenverfügbarkeit. N...
K1093.44006X20
K1093.44006X20
External thread
L
M6
40.5
15.5
12.0
29.5
11.0
3.0
-
20
0.0243
Yes
73181520
4059245223169
31.12.2099
98% Warenverfügbarkeit. N...
K1093.44008X20
K1093.44008X20
External thread
L
M8
40.5
15.0
12.0
29.5
11.0
3.0
-
20
0.0296
Yes
73181520
4059245223176
31.12.2099
98% Warenverfügbarkeit. N...
K1093.44008X30
K1093.44008X30
External thread
L
M8
40.5
15.0
12.0
29.5
11.0
3.0
-
30
0.0325
Yes
73181520
4059245223183
31.12.2099
98% Warenverfügbarkeit. N...
K1093.44008X40
K1093.44008X40
External thread
L
M8
40.5
15.0
12.0
29.5
11.0
3.0
-
40
0.0355
Yes
73181520
4059245223190
31.12.2099
98% Warenverfügbarkeit. N...
K1093.45208X16
K1093.45208X16
External thread
L
M8
50.0
20.5
14.5
32.5
11.0
2.5
-
16
0.0471
Yes
73181520
4059245223206
31.12.2099
98% Warenverfügbarkeit. N...
K1093.45208X20
K1093.45208X20
External thread
L
M8
50.0
20.5
14.5
32.5
11.0
2.5
-
20
0.0456
Yes
73181520
4059245223213
31.12.2099
98% Warenverfügbarkeit. N...
K1093.45208X30
K1093.45208X30
External thread
L
M8
50.0
20.5
14.5
32.5
11.0
2.5
-
30
0.0487
Yes
73181520
4059245223220
31.12.2099
98% Warenverfügbarkeit. N...
K1093.45208X40
K1093.45208X40
External thread
L
M8
50.0
20.5
14.5
32.5
11.0
2.5
-
40
0.0525
Yes
73181520
4059245223237
31.12.2099
98% Warenverfügbarkeit. N...
K1093.45208X50
K1093.45208X50
External thread
L
M8
50.0
20.5
14.5
32.5
11.0
2.5
-
50
0.0557
Yes
73181520
4059245223244
31.12.2099
98% Warenverfügbarkeit. N...
K1093.46010X20
K1093.46010X20
External thread
L
M10
59.0
23.0
24.0
40.0
15.0
4.0
-
20
0.0759
Yes
73181520
4059245223251
31.12.2099
98% Warenverfügbarkeit. N...
K1093.46010X30
K1093.46010X30
External thread
L
M10
59.0
23.0
24.0
40.0
15.0
4.0
-
30
0.0807
Yes
73181520
4059245223268
31.12.2099
98% Warenverfügbarkeit. N...
K1093.46010X40
K1093.46010X40
External thread
L
M10
59.0
23.0
24.0
40.0
15.0
4.0
-
40
0.0854
Yes
73181520
4059245223275
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청