Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0247 - Knurled knobs biopolymer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/k0247.prj},{NB=K0247.1010590},{BESTKIPP=K0247.1010590},{AUSF=Innengewinde},{FARBE=schwarzgrau},{GR=1},{D=M5},{D1=21},{D2=14},{D3=19},{H=22},{H1=8},{T=10},{L=-},{GEW=0.0070},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181600},{EAN=4059245220205},{FILTER=KIPP,KIPP_USA},{NDM=5.00},{XA=0.50},{XB=45.00},{XC=48.00},{XD=0.50},{XE=0.50},{XF=0.20},{XG=8.00},{XH=1.25},{XI=0.50},{XJ=1.00},{XK=10.00},{XL=20.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
distance
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0247.10104143
K0247.10104143
Internal thread
natural beech
1
M4
21
14
19
22
8
10
-
0.0080
Yes
73181600
4059245220168
31.12.2099
98% Warenverfügbarkeit. N...
K0247.10105143
K0247.10105143
Internal thread
natural beech
1
M5
21
14
19
22
8
10
-
0.0070
Yes
73181600
4059245220182
31.12.2099
98% Warenverfügbarkeit. N...
K0247.10106143
K0247.10106143
Internal thread
natural beech
1
M6
21
14
19
22
8
10
-
0.0068
Yes
73181600
4059245220229
31.12.2099
98% Warenverfügbarkeit. N...
K0247.1010490
K0247.1010490
Internal thread
anthracite grey
1
M4
21
14
19
22
8
10
-
0.0080
Yes
73181600
4059245220175
31.12.2099
98% Warenverfügbarkeit. N...
K0247.1010590
K0247.1010590
Internal thread
anthracite grey
1
M5
21
14
19
22
8
10
-
0.0070
Yes
73181600
4059245220205
31.12.2099
98% Warenverfügbarkeit. N...
K0247.1010690
K0247.1010690
Internal thread
anthracite grey
1
M6
21
14
19
22
8
10
-
0.0070
Yes
73181600
4059245220243
31.12.2099
98% Warenverfügbarkeit. N...
K0247.10105143X10
K0247.10105143X10
External thread
natural beech
1
M5
21
14
19
22
8
-
10
0.0070
Yes
73181520
4059245220199
31.12.2099
98% Warenverfügbarkeit. N...
K0247.10106143X15
K0247.10106143X15
External thread
natural beech
1
M6
21
14
19
22
8
-
15
0.0087
Yes
73181520
4059245220236
31.12.2099
98% Warenverfügbarkeit. N...
K0247.1010590X10
K0247.1010590X10
External thread
anthracite grey
1
M5
21
14
19
22
8
-
10
0.0070
Yes
73181520
4059245220212
31.12.2099
98% Warenverfügbarkeit. N...
K0247.1010690X15
K0247.1010690X15
External thread
anthracite grey
1
M6
21
14
19
22
8
-
15
0.0088
Yes
73181520
4059245220250
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청