Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1297 - Five lobe grips with internal thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Handles, knobs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/griffe_und_knoepfe/06851.prj},{NB=K1297.14006},{BESTKIPP=K1297.14006},{MATERIAL=Edelstahl},{D=M6},{D1=40},{D2=20},{H=28.0},{H1=14.0},{T=9.0},{GEW=0.0257},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245334780},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=6.0},{NDM1=0.000},{XA=0.5},{XB=2.0},{XC=2.0},{XD=50.0},{XG=15.0},{XE=2.0},{XF=4.5},{TAB=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1297.3205
K1297.3205
Steel
M5
32
16
22.5
11.0
7.5
0.0141
Yes
73181600
4059245334681
31.12.2099
98% Warenverfügbarkeit. N...
K1297.3206
K1297.3206
Steel
M6
32
16
22.5
11.0
9.0
0.0154
Yes
73181600
4059245334698
31.12.2099
98% Warenverfügbarkeit. N...
K1297.4006
K1297.4006
Steel
M6
40
20
28.0
14.0
9.0
0.0259
Yes
73181600
4059245334704
31.12.2099
98% Warenverfügbarkeit. N...
K1297.4008
K1297.4008
Steel
M8
40
20
28.0
14.0
12.0
0.0280
Yes
73181600
4059245334711
31.12.2099
98% Warenverfügbarkeit. N...
K1297.4010
K1297.4010
Steel
M10
40
20
28.0
14.0
15.0
0.0318
Yes
73181600
4059245334728
31.12.2099
98% Warenverfügbarkeit. N...
K1297.5008
K1297.5008
Steel
M8
50
25
35.0
17.5
12.0
0.0486
Yes
73181600
4059245334735
31.12.2099
98% Warenverfügbarkeit. N...
K1297.5010
K1297.5010
Steel
M10
50
25
35.0
17.5
15.0
0.0534
Yes
73181600
4059245334742
31.12.2099
98% Warenverfügbarkeit. N...
K1297.6012
K1297.6012
Steel
M12
60
30
37.0
18.5
18.0
0.0800
Yes
73181600
4059245334759
31.12.2099
98% Warenverfügbarkeit. N...
K1297.13205
K1297.13205
Stainless steel
M5
32
16
22.5
11.0
7.5
0.0136
Yes
73181600
4059245334766
31.12.2099
98% Warenverfügbarkeit. N...
K1297.13206
K1297.13206
Stainless steel
M6
32
16
22.5
11.0
9.0
0.0149
Yes
73181600
4059245334773
31.12.2099
98% Warenverfügbarkeit. N...
K1297.14006
K1297.14006
Stainless steel
M6
40
20
28.0
14.0
9.0
0.0257
Yes
73181600
4059245334780
31.12.2099
98% Warenverfügbarkeit. N...
K1297.14008
K1297.14008
Stainless steel
M8
40
20
28.0
14.0
12.0
0.0283
Yes
73181600
4059245334797
31.12.2099
98% Warenverfügbarkeit. N...
K1297.14010
K1297.14010
Stainless steel
M10
40
20
28.0
14.0
15.0
0.0309
Yes
73181600
4059245334803
31.12.2099
98% Warenverfügbarkeit. N...
K1297.15008
K1297.15008
Stainless steel
M8
50
25
35.0
17.5
12.0
0.0488
Yes
73181600
4059245334810
31.12.2099
98% Warenverfügbarkeit. N...
K1297.15010
K1297.15010
Stainless steel
M10
50
25
35.0
17.5
15.0
0.0528
Yes
73181600
4059245334827
31.12.2099
98% Warenverfügbarkeit. N...
K1297.16012
K1297.16012
Stainless steel
M12
60
30
37.0
18.5
18.0
0.0818
Yes
73181600
4059245334834
31.12.2099
98% Warenverfügbarkeit. N...
K1297.32A2
K1297.32A2
Steel
1/4-20
32
16
22.5
11.0
9.0
0.0168
Yes
73181600
4059245349180
31.12.2099
98% Warenverfügbarkeit. N...
K1297.40A2
K1297.40A2
Steel
1/4-20
40
20
28.0
14.0
9.0
0.0267
Yes
73181600
4059245349197
31.12.2099
98% Warenverfügbarkeit. N...
K1297.40A4
K1297.40A4
Steel
3/8-16
40
20
28.0
14.0
9.0
0.0341
Yes
73181600
4059245349203
31.12.2099
98% Warenverfügbarkeit. N...
K1297.50A4
K1297.50A4
Steel
3/8-16
50
25
35.0
17.5
12.0
0.0562
Yes
73181600
4059245349210
31.12.2099
98% Warenverfügbarkeit. N...
K1297.50A5
K1297.50A5
Steel
1/2-13
50
25
35.0
17.5
12.0
0.0571
Yes
73181600
4059245349227
31.12.2099
98% Warenverfügbarkeit. N...
K1297.60A5
K1297.60A5
Steel
1/2-13
60
30
37.0
18.5
18.0
0.0800
Yes
73181600
4059245349234
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청