Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0713 - Ball studs for ball joints DIN 71803
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27656.prj},{NB=K0713.1310},{BESTKIPP=K0713.1310},{FORM=B},{AUSF=lang, mit Nietzapfen},{D1=13},{D2=-},{D3=13},{D5=8},{D6=8},{L2=16.5},{L3=13},{L5=1.5},{L6=5.3},{L7=10.0},{SW=0},{GEW=0.0168},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245181391},{TYP=2.0},{NDM=0.000},{ST=0.00},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
length min.
[mm]
L6
Length max.
[mm]
L7
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0713.0840
K0713.0840
B
short, with riveting teno...
8
-
8
5
5
10.2
9
1.2
4.0
4.0
0
0.0038
Yes
73181520
4059245181322
K0713.1045
K0713.1045
B
short, with riveting teno...
10
-
10
6
6
12.5
11
1.2
4.0
4.5
0
0.0072
Yes
73181520
4059245181353
K0713.1305
K0713.1305
B
short, with riveting teno...
13
-
13
8
8
16.5
13
1.5
5.3
5.0
0
0.0147
Yes
73181520
4059245181377
K0713.1606
K0713.1606
B
short, with riveting teno...
16
-
16
10
10
20.0
16
2.5
7.3
6.0
0
0.0274
Yes
73181520
4059245181407
K0713.0875
K0713.0875
B
long, with riveting tenon...
8
-
8
5
5
10.2
9
1.2
4.0
7.5
0
0.0040
Yes
73181520
4059245181339
K0713.1080
K0713.1080
B
long, with riveting tenon...
10
-
10
6
6
12.5
11
1.2
4.0
8.0
0
0.0079
Yes
73181520
4059245181360
K0713.1310
K0713.1310
B
long, with riveting tenon...
13
-
13
8
8
16.5
13
1.5
5.3
10.0
0
0.0168
Yes
73181520
4059245181391
K0713.1613
K0713.1613
B
long, with riveting tenon...
16
-
16
12
10
20.0
16
2.5
7.3
13.0
0
0.0314
Yes
73181520
4059245181438
K0713.1918
K0713.1918
B
long, with riveting tenon...
19
-
19
16
14
28.0
20
5.0
10.8
18.0
0
0.0640
Yes
73181520
4059245181469
K0713.0805
K0713.0805
C
with threaded riveting te...
8
M 5
8
5
0
10.2
9
1.2
4.0
0.0
7
0.0044
Yes
73181520
4059245181315
K0713.1006
K0713.1006
C
with threaded riveting te...
10
M 6
10
6
0
12.5
11
1.2
4.0
0.0
8
0.0082
Yes
73181520
4059245181346
K0713.1308
K0713.1308
C
with threaded riveting te...
13
M 8
13
8
0
16.5
13
1.5
5.3
0.0
11
0.0179
Yes
73181520
4059245181384
K0713.1610
K0713.1610
C
with threaded riveting te...
16
M 10
16
10
0
20.0
16
2.5
7.3
0.0
13
0.0332
Yes
73181520
4059245181414
K0713.1612
K0713.1612
C
with threaded riveting te...
16
M 12
16
12
0
20.0
16
2.5
7.3
0.0
13
0.0374
Yes
73181520
4059245181421
K0713.1914
K0713.1914
C
with threaded riveting te...
19
M 14 x 1.5
19
14
0
28.0
20
5.0
10.8
0.0
16
0.0702
Yes
73181520
4059245181452
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청