Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0712 - Ball seats for ball joints DIN 71805
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27655.prj},{NB=K0712.1916},{BESTKIPP=K0712.1916},{FORM=A},{AUSF=mit Sprengring},{D1=19},{D2= M 16},{D3=22},{A=45},{E=21.5},{GEW=0.1168},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245181292},{B=12.000},{SW=19.000},{NDM=16.000},{ST=2.00},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
A
Length
[mm]
E
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0712.0805
K0712.0805
A
with snap ring
8
M 5
8
22
10.2
0.0098
Yes
73181900
4059245181179
K0712.1006
K0712.1006
A
with snap ring
10
M 6
10
25
11.5
0.0153
Yes
73181900
4059245181193
K0712.1308
K0712.1308
A
with snap ring
13
M 8
13
30
14.0
0.0309
Yes
73181900
4059245181216
K0712.1610
K0712.1610
A
with snap ring
16
M 10
16
35
15.5
0.0572
Yes
73181900
4059245181230
K0712.1612
K0712.1612
A
with snap ring
16
M 12
16
35
15.5
0.0512
Yes
73181900
4059245181254
K0712.1914
K0712.1914
A
with snap ring
19
M 14 x 1.5
22
45
21.5
0.1250
Yes
73181900
4059245181278
K0712.1916
K0712.1916
A
with snap ring
19
M 16
22
45
21.5
0.1168
Yes
73181900
4059245181292
K0712.080351
K0712.080351
B
with retaining ring for s...
8
M 3,5
8
18
8.0
0.0085
Yes
73181900
4059245181162
K0712.08051
K0712.08051
B
with retaining ring for s...
8
M 5
8
22
10.2
0.0094
Yes
73181900
4059245181186
K0712.10061
K0712.10061
B
with retaining ring for s...
10
M 6
10
25
11.5
0.0150
Yes
73181900
4059245181209
K0712.13081
K0712.13081
B
with retaining ring for s...
13
M 8
13
30
14.0
0.0302
Yes
73181900
4059245181223
K0712.16101
K0712.16101
B
with retaining ring for s...
16
M 10
16
35
15.5
0.0559
Yes
73181900
4059245181247
K0712.16121
K0712.16121
B
with retaining ring for s...
16
M 12
16
35
15.5
0.0478
Yes
73181900
4059245181261
K0712.19141
K0712.19141
B
with retaining ring for s...
19
M 14 x 1.5
22
45
21.5
0.1276
Yes
73181900
4059245181285
K0712.19161
K0712.19161
B
with retaining ring for s...
19
M 16
22
45
21.5
0.1162
Yes
73181900
4059245181308
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청