Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0711 - Quick fit couplings with angular and radial offset compensation
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/23454_asmtab.prj},{NB=K0711.12},{D1=44.0},{D2=21.0},{L=85},{L1=26},{L2=16.0},{L3=24},{L4=43},{L5=34.5},{SW=41},{SW1=36},{SW2=18},{SW3=12},{RV=0.7},{ZZD=10.0},{GEW=0.4050},{EAN=4059245176601},{TYP1=5},{NDM=12.0},{XA=13.8},{XB=16.5},{XC=50.5},{XD=8.0},{XE=6.1},{XF=3.9},{XG=9.4},{XH=1.0},{XI=26.5},{XJ=6.0},{XK=3.1},{XL=25.4},{XM=18.9},{XN=6.9},{XO=18.2},{XP=29.0},{XQ=17.5},{XR=35.0},{XS=39.60},{XT=8.0},{NDM1=24},{ST=1.750},{BESTKIPP=K0711.12},{D=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23454_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
Side-to-side dimension
[mm]
D2
diameter
[mm]
L
~ total length
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
thread length min.
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
SW3
width across flats
[mm]
RV
radial offset compensation X max.
[mm]
ZZD
permissible tensile and pressure load max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0711.06
K0711.06
M 6
24.5
9.6
52
14
9.5
13
29
18.5
22
19
8
5
0.6
2.5
0.0742
Yes
73181900
4059245176564
31.12.2099
98% Warenverfügbarkeit. N...
K0711.08
K0711.08
M 8
30.0
15.0
63
18
11.5
16
33
23.5
27
24
13
7
0.6
4.5
0.1370
Yes
73181900
4059245176571
31.12.2099
98% Warenverfügbarkeit. N...
K0711.10
K0711.10
M 10
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Yes
73181900
4059245176588
31.12.2099
98% Warenverfügbarkeit. N...
K0711.101
K0711.101
M 10 x 1,25
44.0
21.0
81
22
16.0
24
43
30.5
41
36
18
12
0.7
6.5
0.4030
Yes
73181900
4059245176595
31.12.2099
98% Warenverfügbarkeit. N...
K0711.12
K0711.12
M 12
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4050
Yes
73181900
4059245176601
31.12.2099
98% Warenverfügbarkeit. N...
K0711.121
K0711.121
M 12 x 1,25
44.0
21.0
85
26
16.0
24
43
34.5
41
36
18
12
0.7
10.0
0.4090
Yes
73181900
4059245176618
31.12.2099
98% Warenverfügbarkeit. N...
K0711.16
K0711.16
M 16
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.1290
Yes
73181900
4059245176625
31.12.2099
98% Warenverfügbarkeit. N...
K0711.161
K0711.161
M 16 x 1,5
60.0
32.0
121
34
26.0
34
62
45.0
55
46
27
18
1.0
18.0
1.0940
Yes
73181900
4059245176632
31.12.2099
98% Warenverfügbarkeit. N...
K0711.20
K0711.20
M 20
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1510
Yes
73181900
4059245176649
31.12.2099
98% Warenverfügbarkeit. N...
K0711.201
K0711.201
M 20 x 1,5
60.0
32.0
129
42
26.0
34
62
53.0
55
46
27
18
1.0
30.0
1.1560
Yes
73181900
4059245176656
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청