Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0452 - Screw plugs with magnet
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Level indicators, screw plugs
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/fuellstandanzeiger_verschlussschrauben/28024.prj},{NB=K0452.27012},{BESTKIPP=K0452.27012},{D=27},{D1=G 1/2},{D2=13.0},{L=8.0},{L1=11},{L2=9.0},{SW=24},{GEW=0.0146},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245191871},{NDM=20.955},{ST=0.00},{XA=18.60},{TYP=2},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0452.20014
K0452.20014
20
G 1/4
8.0
7.0
9
5.0
17
0.0049
Yes
39269099
4059245191840
K0452.22038
K0452.22038
22
G 3/8
13.0
7.5
10
10.0
18
0.0109
Yes
39269099
4059245191864
K0452.27012
K0452.27012
27
G 1/2
13.0
8.0
11
9.0
24
0.0146
Yes
39269099
4059245191871
K0452.34034
K0452.34034
34
G 3/4
19.6
9.0
11
6.5
30
0.0245
Yes
39269099
4059245191888
K0452.42100
K0452.42100
42
G 1
19.6
10.5
12
14.0
35
0.0421
Yes
39269099
4059245191895
K0452.201415
K0452.201415
20
M 14 x 1,5
8.0
7.0
9
5.0
17
0.0047
Yes
39269099
4059245191857
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청