Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0772 - Locking pins with axial lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Locking pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/steckbolzen/03410.prj},{NB=K0772.1608025},{BESTKIPP=K0772.1608025},{D=16},{D1=8},{D2=2.1},{X=1.1},{L=25},{L1=6},{L2=35},{L3=9.4},{L5=31},{SCHERKRAFT=22},{GEW=0.0176},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245028719},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=1.000},{XB=4.000},{XC=2.000},{XD=0.600},{XE=3.500},{XF=4.400},{XG=1.700},{XH=0.700},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
ⁿ/ₐ
D2
diameter
[mm]
X
chamfer
[mm]
L
distance
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L5
Length
[mm]
SCHERKRAFT
Shear force double-edged max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0772.1206010
K0772.1206010
12
6
2.1
1.1
10
6
19
7.4
16
12
0.0057
Yes
73182900
4059245028641
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1206012
K0772.1206012
12
6
2.1
1.1
12
6
21
7.4
18
12
0.0062
Yes
73182900
4059245028658
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1206016
K0772.1206016
12
6
2.1
1.1
16
6
25
7.4
22
12
0.0072
Yes
73182900
4059245028665
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1206020
K0772.1206020
12
6
2.1
1.1
20
6
29
7.4
26
12
0.0081
Yes
73182900
4059245028672
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1608012
K0772.1608012
16
8
2.1
1.1
12
6
22
9.4
18
22
0.0122
Yes
73182900
4059245028689
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1608016
K0772.1608016
16
8
2.1
1.1
16
6
26
9.4
22
22
0.0140
Yes
73182900
4059245028696
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1608020
K0772.1608020
16
8
2.1
1.1
20
6
30
9.4
26
22
0.0156
Yes
73182900
4059245028702
98% Warenverfügbarkeit. N...
31.12.2099
K0772.1608025
K0772.1608025
16
8
2.1
1.1
25
6
35
9.4
31
22
0.0176
Yes
73182900
4059245028719
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2010012
K0772.2010012
20
10
2.8
1.2
12
8
24
11.8
20
35
0.0210
Yes
73182900
4059245028726
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2010016
K0772.2010016
20
10
2.8
1.2
16
8
28
11.8
24
35
0.0233
Yes
73182900
4059245028733
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2010020
K0772.2010020
20
10
2.8
1.2
20
8
32
11.8
28
35
0.0259
Yes
73182900
4059245028740
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2010025
K0772.2010025
20
10
2.8
1.2
25
8
37
11.8
33
35
0.0289
Yes
73182900
4059245028757
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2412016
K0772.2412016
24
12
2.8
1.2
16
8
29
13.8
24
51
0.0370
Yes
73182900
4059245028764
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2412020
K0772.2412020
24
12
2.8
1.2
20
8
33
13.8
28
51
0.0405
Yes
73182900
4059245028771
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2412025
K0772.2412025
24
12
2.8
1.2
25
8
38
13.8
33
51
0.0449
Yes
73182900
4059245028788
98% Warenverfügbarkeit. N...
31.12.2099
K0772.2412030
K0772.2412030
24
12
2.8
1.2
30
8
43
13.8
38
51
0.0488
Yes
73182900
4059245028795
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청