Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0365 - Locking pins with key ring
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Locking pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/steckbolzen/03195_1.prj},{NB=K0365.1023060300},{BESTKIPP=K0365.102306030},{POS=0},{D=23},{D1=6},{D2=6.5},{L=30},{L1=7},{L5=37},{F=22},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059245023400},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{XA=1.800},{XB=4.000},{XC=2.040},{XD=0.500},{XE=1.200},{XF=23.000},{XG=2.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
höhe
[mm]
D2
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L5
Length
ⁿ/ₐ
F
Shear force double-edged max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0365.102306015
K0365.102306015
23
6
6.5
15
7
22
22
0.0067
Yes
73182900
4059245023387
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102306020
K0365.102306020
23
6
6.5
20
7
27
22
0.0078
Yes
73182900
4059245023394
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102306030
K0365.102306030
23
6
6.5
30
7
37
22
0.0100
Yes
73182900
4059245023400
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102306040
K0365.102306040
23
6
6.5
40
7
47
22
0.0122
Yes
73182900
4059245023417
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102808030
K0365.102808030
28
8
8.8
30
8
38
38
0.0193
Yes
73182900
4059245023424
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102808040
K0365.102808040
28
8
8.8
40
8
48
38
0.0232
Yes
73182900
4059245023431
98% Warenverfügbarkeit. N...
31.12.2099
K0365.102808050
K0365.102808050
28
8
8.8
50
8
58
38
0.0271
Yes
73182900
4059245023448
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청