Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1415 - Ball lock pins stainless steel, with headend lock
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03420-10.prj},{NB=K1415.0033082000},{B=23.0},{D=33.2},{D1=8},{D2=9.50},{D3=17.3},{L=3.5},{L1=196.5},{L2=33.0},{L3=26.1},{AUFNAHME=8},{FESTIGKEIT=38},{GEW=0.1020},{EAN=4059245343508},{XA=3.0},{XB=31.5},{XC=5.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.0},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=20.5},{XL=16.1},{XM=27.1},{XN=32.4},{XO=0.5},{XP=14.6},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=16.5},{XV=18.7},{XW=43.0},{XX=4.7},{XY=13.6},{XZ=3.2},{XB1=5.5},{XA1=27.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{BESTKIPP=K1415.003308200},{D5=3},{L5=200},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1415.002605050
K1415.002605050
17.6
26.4
5
5.50
13.2
1.5
3.0
47.0
25.0
20.2
50
5
15
0.0440
Yes
73182900
4059245343423
98% Warenverfügbarkeit. N...
31.12.2099
K1415.002605100
K1415.002605100
17.6
26.4
5
5.50
13.2
1.5
3.0
97.0
25.0
20.2
100
5
15
0.0470
Yes
73182900
4059245343430
98% Warenverfügbarkeit. N...
31.12.2099
K1415.002605150
K1415.002605150
17.6
26.4
5
5.50
13.2
1.5
3.0
147.0
25.0
20.2
150
5
15
0.0510
Yes
73182900
4059245343447
98% Warenverfügbarkeit. N...
31.12.2099
K1415.002606050
K1415.002606050
17.6
26.4
6
6.85
13.2
2
3.0
47.0
25.0
20.2
50
6
22
0.0570
Yes
73182900
4059245343454
98% Warenverfügbarkeit. N...
31.12.2099
K1415.002606100
K1415.002606100
17.6
26.4
6
6.85
13.2
2
3.0
97.0
25.0
20.2
100
6
22
0.0600
Yes
73182900
4059245343461
98% Warenverfügbarkeit. N...
31.12.2099
K1415.002606150
K1415.002606150
17.6
26.4
6
6.85
13.2
2
3.0
147.0
25.0
20.2
150
6
22
0.0640
Yes
73182900
4059245343478
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003308100
K1415.003308100
23.0
33.2
8
9.50
17.3
3
3.5
96.5
33.0
26.1
100
8
38
0.0910
Yes
73182900
4059245343485
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003308150
K1415.003308150
23.0
33.2
8
9.50
17.3
3
3.5
146.5
33.0
26.1
150
8
38
0.0940
Yes
73182900
4059245343492
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003308200
K1415.003308200
23.0
33.2
8
9.50
17.3
3
3.5
196.5
33.0
26.1
200
8
38
0.1020
Yes
73182900
4059245343508
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003310100
K1415.003310100
23.0
33.2
10
12.00
17.3
4
3.5
96.5
33.0
26.1
100
10
60
0.1300
Yes
73182900
4059245343515
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003310150
K1415.003310150
23.0
33.2
10
12.00
17.3
4
3.5
146.5
33.0
26.1
150
10
60
0.1500
Yes
73182900
4059245343522
98% Warenverfügbarkeit. N...
31.12.2099
K1415.003310200
K1415.003310200
23.0
33.2
10
12.00
17.3
4
3.5
196.5
33.0
26.1
200
10
60
0.1700
Yes
73182900
4059245343539
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004612150
K1415.004612150
33.0
45.9
12
14.50
26.3
4.5
3.5
146.5
39.5
31.3
150
12
86
0.2580
Yes
73182900
4059245343546
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004612200
K1415.004612200
33.0
45.9
12
14.50
26.3
4.5
3.5
196.5
39.5
31.3
200
12
86
0.2880
Yes
73182900
4059245343553
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004612250
K1415.004612250
33.0
45.9
12
14.50
26.3
4.5
3.5
146.5
39.5
31.3
250
12
86
0.3180
Yes
73182900
4059245343560
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004616150
K1415.004616150
33.0
45.9
16
19.00
26.3
6.5
4.0
146.0
39.5
31.3
150
16
153
0.3720
Yes
73182900
4059245343577
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004616200
K1415.004616200
33.0
45.9
16
19.00
26.3
6.5
4.0
196.0
39.5
31.3
200
16
153
0.4350
Yes
73182900
4059245343584
98% Warenverfügbarkeit. N...
31.12.2099
K1415.004616250
K1415.004616250
33.0
45.9
16
19.00
26.3
6.5
4.0
246.0
39.5
31.3
250
16
153
0.4850
Yes
73182900
4059245343591
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1415 - Ball lock pins with L-grip stainless steel, with head-end lock
KIPP
27.05.2024
K1416 - Locating bushes stainless steel for ball lock pins
KIPP
27.05.2024
K1415 - Ball lock pins with T-grip stainless steel, with head-end lock
KIPP
27.05.2024
K1414 - Ball lock pins stainless steel, with headend lock
KIPP
27.05.2024
K0367 - Safety spiral cable
KIPP
27.05.2024
K0792 - Ball lock pins with high shear strength
KIPP
27.05.2024
K0793 - Ball lock pins with L-grip with high shear strength
KIPP
27.05.2024
K0641 - Ball lock pins with mushroom grip stainless stee
KIPP
27.05.2024
K0724 - Bushing for ball lock pins with LONG-LOK thread lock
KIPP
27.05.2024
K0366 - Ball lock pins with T-grip
KIPP
27.05.2024
K0180 - T-grips
KIPP
27.05.2024
Modèle 32-1502 - Broche à billes avec manette en T inox - Charge lourde
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
K0746 - Ball locking pins with grip ring stainless steel, self-locking
KIPP
01.07.2024
K0792 - Ball lock pins
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청