Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1803 - Ball lock pins, stainless steel lockable
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelslperrbolzen/03415-05.prj},{NB=K1803.0022160800},{D=22},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=51.2},{L5=93.1},{L6=28},{SW=21},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059245614356},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BESTKIPP=K1803.002216080},{MATERIAL=Edelstahl},{FORM=A},{FORMT=mit Griffmulde},{D4=-},{L3=-},{L4=-},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
distance
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
Length
[mm]
L6
height
[mm]
SW
width across flats
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1803.002208020
K1803.002208020
Stainless steel
A
With recessed grip
22
8
9.5
20
-
20
7.8
49.2
-
-
27.8
28
21
8
38
0.1900
Yes
73182900
4059245613809
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208025
K1803.002208025
Stainless steel
A
With recessed grip
22
8
9.5
20
-
25
7.8
49.2
-
-
32.8
28
21
8
38
0.1910
Yes
73182900
4059245613816
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208030
K1803.002208030
Stainless steel
A
With recessed grip
22
8
9.5
20
-
30
7.8
49.2
-
-
37.8
28
21
8
38
0.1920
Yes
73182900
4059245613823
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208035
K1803.002208035
Stainless steel
A
With recessed grip
22
8
9.5
20
-
35
7.8
49.2
-
-
42.8
28
21
8
38
0.1930
Yes
73182900
4059245613830
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208040
K1803.002208040
Stainless steel
A
With recessed grip
22
8
9.5
20
-
40
7.8
49.2
-
-
47.8
28
21
8
38
0.1940
Yes
73182900
4059245613847
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208045
K1803.002208045
Stainless steel
A
With recessed grip
22
8
9.5
20
-
45
7.8
49.2
-
-
52.8
28
21
8
38
0.1950
Yes
73182900
4059245613854
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002208050
K1803.002208050
Stainless steel
A
With recessed grip
22
8
9.5
20
-
50
7.8
49.2
-
-
57.8
28
21
8
38
0.1960
Yes
73182900
4059245613861
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210020
K1803.002210020
Stainless steel
A
With recessed grip
22
10
12.0
20
-
20
8.9
49.2
-
-
28.9
28
21
10
60
0.1970
Yes
73182900
4059245613946
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210025
K1803.002210025
Stainless steel
A
With recessed grip
22
10
12.0
20
-
25
8.9
49.2
-
-
33.9
28
21
10
60
0.1980
Yes
73182900
4059245613953
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210030
K1803.002210030
Stainless steel
A
With recessed grip
22
10
12.0
20
-
30
8.9
49.2
-
-
38.9
28
21
10
60
0.1990
Yes
73182900
4059245613960
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210035
K1803.002210035
Stainless steel
A
With recessed grip
22
10
12.0
20
-
35
8.9
49.2
-
-
43.9
28
21
10
60
0.2000
Yes
73182900
4059245613977
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210040
K1803.002210040
Stainless steel
A
With recessed grip
22
10
12.0
20
-
40
8.9
49.2
-
-
48.9
28
21
10
60
0.2010
Yes
73182900
4059245613984
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210045
K1803.002210045
Stainless steel
A
With recessed grip
22
10
12.0
20
-
45
8.9
49.2
-
-
53.9
28
21
10
60
0.2020
Yes
73182900
4059245613991
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210050
K1803.002210050
Stainless steel
A
With recessed grip
22
10
12.0
20
-
50
8.9
49.2
-
-
58.9
28
21
10
60
0.2030
Yes
73182900
4059245614004
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002210060
K1803.002210060
Stainless steel
A
With recessed grip
22
10
12.0
20
-
60
8.9
49.2
-
-
68.9
28
21
10
60
0.2040
Yes
73182900
4059245614011
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212025
K1803.002212025
Stainless steel
A
With recessed grip
22
12
14.5
20
-
25
9.9
49.2
-
-
34.9
28
21
12
86
0.2020
Yes
73182900
4059245614103
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212030
K1803.002212030
Stainless steel
A
With recessed grip
22
12
14.5
20
-
30
9.9
49.2
-
-
39.9
28
21
12
86
0.2030
Yes
73182900
4059245614110
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212035
K1803.002212035
Stainless steel
A
With recessed grip
22
12
14.5
20
-
35
9.9
49.2
-
-
44.9
28
21
12
86
0.2040
Yes
73182900
4059245614127
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212040
K1803.002212040
Stainless steel
A
With recessed grip
22
12
14.5
20
-
40
9.9
49.2
-
-
49.9
28
21
12
86
0.2050
Yes
73182900
4059245614134
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212045
K1803.002212045
Stainless steel
A
With recessed grip
22
12
14.5
20
-
45
9.9
49.2
-
-
54.9
28
21
12
86
0.2060
Yes
73182900
4059245614141
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212050
K1803.002212050
Stainless steel
A
With recessed grip
22
12
14.5
20
-
50
9.9
49.2
-
-
59.9
28
21
12
86
0.2070
Yes
73182900
4059245614158
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212060
K1803.002212060
Stainless steel
A
With recessed grip
22
12
14.5
20
-
60
9.9
49.2
-
-
69.9
28
21
12
86
0.2080
Yes
73182900
4059245614165
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212070
K1803.002212070
Stainless steel
A
With recessed grip
22
12
14.5
20
-
70
9.9
49.2
-
-
79.9
28
21
12
86
0.2090
Yes
73182900
4059245614172
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002212080
K1803.002212080
Stainless steel
A
With recessed grip
22
12
14.5
20
-
80
9.9
49.2
-
-
89.9
28
21
12
86
0.2100
Yes
73182900
4059245614189
98% Warenverfügbarkeit. N...
31.12.2099
K1803.002216030
K1803.002216030
Stainless steel
A
With recessed grip
22
16
19.0
20
-
30
13.1
51.2
-
-
43.1
28
21
16
153
0.2230
Yes
73182900
4059245614288
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청