Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1171 - Spring plungers,smooth version, self-clamping, plastic
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03076.prj},{NB=K1171.100},{BESTKIPP=K1171.10},{MATERIAL=Edelstahl},{D=10},{D1=8.0},{D2=11.0},{L=13.5},{L1=1.5},{H=0},{F1=11.9},{F2=22.3},{GEW=0.0029},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059245293674},{FILTER=KIPP,KIPP_USA},{XA=12.5},{XB=1.2},{XC=0.5},{XD=7.5},{XE=5.2},{XF=6.0},{XG=1.0},{HX=2.400},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHs
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1171.04
4
3.0
4.6
5.0
1.0
3.0
6.5
0.0002
Yes
39269099
4059245843718
98% Warenverfügbarkeit. N...
31.12.2099
K1171.05
5
4.0
5.6
6.0
1.0
6.0
9.4
0.0004
Yes
39269099
4059245843725
98% Warenverfügbarkeit. N...
31.12.2099
K1171.06
6
5.0
6.5
7.0
1.0
6.2
12.6
0.0006
Yes
39269099
4059245843732
98% Warenverfügbarkeit. N...
31.12.2099
K1171.08
8
6.5
8.5
9.0
1.0
10.0
20.4
0.0015
Yes
39269099
4059245843749
98% Warenverfügbarkeit. N...
31.12.2099
K1171.10
10
8.0
11.0
13.5
1.5
11.9
22.3
0.0029
Yes
39269099
4059245293674
98% Warenverfügbarkeit. N...
31.12.2099
K1171.204
4
3.0
4.6
5.0
1.0
3.0
6.5
0.0001
Yes
39269099
4059245843763
98% Warenverfügbarkeit. N...
31.12.2099
K1171.205
5
4.0
5.6
6.0
1.0
6.0
9.4
0.0001
Yes
39269099
4059245843770
98% Warenverfügbarkeit. N...
31.12.2099
K1171.206
6
5.0
6.5
7.0
1.0
6.2
12.6
0.0003
Yes
39269099
4059245843787
98% Warenverfügbarkeit. N...
31.12.2099
K1171.208
8
6.5
8.5
9.0
1.0
10.0
20.4
0.0005
Yes
39269099
4059245843794
98% Warenverfügbarkeit. N...
31.12.2099
K1171.210
10
8.0
11.0
13.5
1.5
11.9
22.3
0.0013
Yes
39269099
4059245293728
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청