Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1839 - Positioning bushes, steel or stainless steel with status sensor
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03099-60_asmtab.prj},{NB=K1839.4101791},{BESTKIPP=K1839.4101791},{FORM=D},{FORMT=glatt},{MATERIAL=Stahl},{D=10},{D1=17},{D2=0},{D3=3},{H=16},{H1=11.5},{H2=0.0},{H3=4},{L=27},{T=11.5},{T1=0},{SW1=0},{SW2=5},{GEW=0.0360},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{EAN=4059245636846},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=27.000},{TYP1=1},{ZGT=Sensor},{PPATH=03099-60_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
MATERIAL
Material base
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
distance
[mm]
T
distance
[mm]
T1
distance
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1839.1031011
K1839.1031011
A
full thread
Steel
3
M10x1
0
3
12
0.0
0.0
4
27
7.0
4
3
5
0.0220
Yes
84662080
4059245636587
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1041011
K1839.1041011
A
full thread
Steel
4
M10x1
0
3
12
0.0
0.0
4
27
7.0
4
4
5
0.0220
Yes
84662080
4059245636594
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1051211
K1839.1051211
A
full thread
Steel
5
M12x1,5
0
3
15
0.0
0.0
4
27
11.0
4
5
5
0.0250
Yes
84662080
4059245636600
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1061211
K1839.1061211
A
full thread
Steel
6
M12x1,5
0
3
15
0.0
0.0
4
27
11.0
4
6
5
0.0250
Yes
84662080
4059245636617
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1081611
K1839.1081611
A
full thread
Steel
8
M16x1,5
0
3
20
0.0
0.0
4
27
15.5
6
8
5
0.0350
Yes
84662080
4059245636624
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1101611
K1839.1101611
A
full thread
Steel
10
M16x1,5
0
3
20
0.0
0.0
4
27
15.5
6
10
5
0.0330
Yes
84662080
4059245636631
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1122011
K1839.1122011
A
full thread
Steel
12
M20x1,5
0
3
25
0.0
0.0
4
27
19.0
6
12
5
0.0510
Yes
84662080
4059245636648
98% Warenverfügbarkeit. N...
31.12.2099
K1839.1162411
K1839.1162411
A
full thread
Steel
16
M24x2
0
3
32
0.0
0.0
4
27
25.0
8
16
5
0.0860
Yes
84662080
4059245636655
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2031011
K1839.2031011
B
with thread and collar
Steel
3
M10x1
0
3
15
12.0
10.5
4
27
7.0
0
11
5
0.0240
Yes
84662080
4059245636662
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2041011
K1839.2041011
B
with thread and collar
Steel
4
M10x1
0
3
15
12.0
10.5
4
27
7.0
0
11
5
0.0240
Yes
84662080
4059245636679
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2051211
K1839.2051211
B
with thread and collar
Steel
5
M12x1,5
0
3
15
12.0
10.5
4
27
11.0
0
13
5
0.0260
Yes
84662080
4059245636686
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2061211
K1839.2061211
B
with thread and collar
Steel
6
M12x1,5
0
3
15
12.0
10.5
4
27
11.0
0
13
5
0.0260
Yes
84662080
4059245636693
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2081611
K1839.2081611
B
with thread and collar
Steel
8
M16x1,5
0
3
20
15.0
13.5
4
27
15.5
0
17
5
0.0380
Yes
84662080
4059245636709
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2101611
K1839.2101611
B
with thread and collar
Steel
10
M16x1,5
0
3
20
15.0
13.5
4
27
15.5
0
17
5
0.0360
Yes
84662080
4059245636716
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2122011
K1839.2122011
B
with thread and collar
Steel
12
M20x1,5
0
3
25
20.0
18.5
4
27
19.0
0
22
5
0.0580
Yes
84662080
4059245636723
98% Warenverfügbarkeit. N...
31.12.2099
K1839.2162411
K1839.2162411
B
with thread and collar
Steel
16
M24x2
0
3
32
27.0
25.5
4
27
25.0
0
27
5
0.0970
Yes
84662080
4059245636730
98% Warenverfügbarkeit. N...
31.12.2099
K1839.3041211
K1839.3041211
C
with thread and approach ...
Steel
4
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
4
5
0.0300
Yes
84662080
4059245636747
98% Warenverfügbarkeit. N...
31.12.2099
K1839.3051211
K1839.3051211
C
with thread and approach ...
Steel
5
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
5
5
0.0290
Yes
84662080
4059245636754
98% Warenverfügbarkeit. N...
31.12.2099
K1839.3061211
K1839.3061211
C
with thread and approach ...
Steel
6
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
6
5
0.0280
Yes
84662080
4059245636761
98% Warenverfügbarkeit. N...
31.12.2099
K1839.3081611
K1839.3081611
C
with thread and approach ...
Steel
8
M16x1,5
26
3
20
15.0
13.5
4
27
15.5
6
8
5
0.0400
Yes
84662080
4059245636778
98% Warenverfügbarkeit. N...
31.12.2099
K1839.3101611
K1839.3101611
C
with thread and approach ...
Steel
10
M16x1,5
26
3
20
15.0
13.5
4
27
15.5
6
10
5
0.0390
Yes
84662080
4059245636785
98% Warenverfügbarkeit. N...
31.12.2099
K1839.4030891
K1839.4030891
D
smooth
Steel
3
8
0
3
10
6.0
0.0
4
27
5.0
0
0
5
0.0220
Yes
84662080
4059245636792
98% Warenverfügbarkeit. N...
31.12.2099
K1839.4040891
K1839.4040891
D
smooth
Steel
4
8
0
3
10
6.0
0.0
4
27
5.0
0
0
5
0.0210
Yes
84662080
4059245636808
98% Warenverfügbarkeit. N...
31.12.2099
K1839.4050891
K1839.4050891
D
smooth
Steel
5
8
0
3
10
6.0
0.0
4
27
6.0
0
0
5
0.0200
Yes
84662080
4059245636815
98% Warenverfügbarkeit. N...
31.12.2099
K1839.4061091
K1839.4061091
D
smooth
Steel
6
10
0
3
11
7.0
0.0
4
27
7.0
0
0
5
0.0220
Yes
84662080
4059245636822
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1502 - Indexing plunger, stainless steel with remote actuation
KIPP
27.05.2024
K0638 - Mounting brackets
KIPP
27.05.2024
K1965 - Centring clamp, steel, round
KIPP
27.05.2024
K1921 - Locating bushes for ball lifting pins stainless steel, flat
KIPP
27.05.2024
K1877 - Pull handles, plastic with soft grip
KIPP
27.05.2024
K1920 - Lifting pins self-locking
KIPP
27.05.2024
K1057 - Foot plates Type B and Type I
KIPP
27.05.2024
K1844 - Locating bushes, stainless steel for status sensor, for ball lock p...
KIPP
13.06.2024
K1046 - Angle sets Type B
KIPP
27.05.2024
K1116 - Indexing plungers pneumatic
KIPP
27.05.2024
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP
27.05.2024
K0632 - Indexing plungers stainless steel
KIPP
11.06.2024
NSD - Straight support clamp - easy to mount and adjust
HPC
17.02.2022
SMB7H-CA Series - SMB7H-CA Series - 75Ω True 75™ SMB Plug, Cable Terminatio...
Samtec
20.06.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청