Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1092 - Pull handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k1092.prj},{NB=K1092.113208},{A=132},{B=28},{B1=24},{D1=18},{H=43.0},{H1=34.0},{H2=36.5},{L=160},{T=12},{F1=3500},{F2=2900},{GEW=0.0793},{EAN=4059245222964},{NDM=8.0},{SW=13.5},{XA=236.0},{XB=1090.0},{XC=4.0},{XD=15.0},{XE=24.0},{XF=17.8},{XG=12.0},{XH=32.0},{XI=34.0},{XJ=3.6},{XK=10.3},{XL=2.5},{XM=4.0},{XN=0.5},{XO=2.0},{XP=10.5},{XQ=55.000},{XR=21.500},{BESTKIPP=K1092.113208},{AUSF=Innengewinde},{FORM=A},{D=M8},{TRAG=1000},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter/thread
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
T
distance
[mm]
F1
[N]
F2
[N]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1092.109406
K1092.109406
Internal thread
A
94
24
21
M6
16
37.0
30.0
33.0
118
12
2000
2000
1000
0.0450
Yes
39269025
4059245222919
31.12.2099
98% Warenverfügbarkeit. N...
K1092.111706
K1092.111706
Internal thread
A
117
28
24
M6
18
40.5
31.5
34.0
145
12
3400
2900
1000
0.0753
Yes
39269025
4059245222926
31.12.2099
98% Warenverfügbarkeit. N...
K1092.111708
K1092.111708
Internal thread
A
117
28
24
M8
18
40.5
31.5
34.0
145
12
3400
2900
1000
0.0710
Yes
39269025
4059245222933
31.12.2099
98% Warenverfügbarkeit. N...
K1092.112006
K1092.112006
Internal thread
A
120
28
24
M6
18
40.5
31.5
34.0
148
12
3500
1700
1000
0.0772
Yes
39269025
4059245222940
31.12.2099
98% Warenverfügbarkeit. N...
K1092.112008
K1092.112008
Internal thread
A
120
28
24
M8
18
40.5
31.5
34.0
148
12
3500
1700
1000
0.0727
Yes
39269025
4059245222957
31.12.2099
98% Warenverfügbarkeit. N...
K1092.113208
K1092.113208
Internal thread
A
132
28
24
M8
18
43.0
34.0
36.5
160
12
3500
2900
1000
0.0793
Yes
39269025
4059245222964
31.12.2099
98% Warenverfügbarkeit. N...
K1092.209406
K1092.209406
through hole
B
94
24
21
6,5
16
37.0
30.0
33.0
118
14
2500
2000
1000
0.0374
Yes
39269025
4059245222971
31.12.2099
98% Warenverfügbarkeit. N...
K1092.211706
K1092.211706
through hole
B
117
28
24
6,5
18
40.5
31.5
34.0
145
15
3700
3500
1000
0.0585
Yes
39269025
4059245222988
31.12.2099
98% Warenverfügbarkeit. N...
K1092.211708
K1092.211708
through hole
B
117
28
24
8,5
18
40.5
31.5
34.0
145
15
3700
3500
1000
0.0583
Yes
39269025
4059245222995
31.12.2099
98% Warenverfügbarkeit. N...
K1092.212006
K1092.212006
through hole
B
120
28
24
6,5
18
40.5
31.5
34.0
148
15
2900
3500
1000
0.0602
Yes
39269025
4059245223008
31.12.2099
98% Warenverfügbarkeit. N...
K1092.212008
K1092.212008
through hole
B
120
28
24
8,5
18
40.5
31.5
34.0
148
15
2900
3500
1000
0.0643
Yes
39269025
4059245223015
31.12.2099
98% Warenverfügbarkeit. N...
K1092.213208
K1092.213208
through hole
B
132
28
24
8,5
18
43.0
34.0
36.5
160
15
3200
3200
1000
0.0702
Yes
39269025
4059245223022
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청